Publish your products
Adjustable Bench

Adjustable Bench

The Life Fitness Adjustable Bench adjusts six ways — including flat and incline — to support a variety of workouts for exercisers who use free weights.

Key Features:

  • Angled lumbar pad for ultimate comfort and biomechanical support
  • Fixed seat pad for single adjustment
  • Medium sized wheels create an easy, low profile form of transportation
  • 6 Adjustments: 0°,15°,30°,45°,60°,75°

Product Code: LBR-AD

Footprint (D x W x H): 55” x 25” x 45” (metric cm: 140 x 64 x 114)

Specification
  • Product Code: LBR-AD Footprint (D x W x H): 55” x 25” x 45” (metric cm: 140 x 64 x 114) Recommended Live Area (D x W): 97” x 73” (metric cm: 246 x 185) Machine Weight: 72 lbs (33 kg) Max User Weight: 300 lb (136 kg) Max Capacity: 500 lb (227 kg)
Technical specification
  • Unique ref.adjustable-bench
  • Product familyAccesories
  • Product groupBench
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Indoor Gym Equipment
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit