Publish your products
Flat Dumbbell Rack

Flat Dumbbell Rack

The Life Fitness Flat Dumbbell Rack has a space efficient, 3-tier design that conveniently houses a set of 5 to 50 lbs (2.5 - 25 kg) HEX dumbbells.

Key Features:

  • Conveniently fits 5 50 lb HEX DB’s (10 Pairs)
  • Most cost and space efficient rack at 48” wide
  • Tray floors utilize rubber mat to protect hex dumbbell from damage
  • Rubber feet allow the rack to hold a firm position and protect both the flooring and frame from damage
  • Small footprint makes this rack ideal for small training spaces

Product Code: LBR-DF

Size (L x W x H): 54" x 29" x 38" (metric cm: 137 x 73 x 96)

Specification
  • Product Code: LBR-DF Size (L x W x H): 54" x 29" x 38" (metric cm: 137 x 73 x 96) Recommended Live Area: 54" x 53" (metric cm: 137 x 135) Weight: 167 lbs (76 kg) Weight Stack(includes increment weight): 550 lbs (250 kg) Max User Weight: 270 lbs (120 kg)
Technical specification
  • Unique ref.flat-dumbbell-rack
  • Product familyAccesories
  • Product groupDumbell Rack
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Indoor Gym Equipment
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States