The fixed (non-opening) glass rooflight CFU with Curved glass has a unique design with a slim frame and invisible sash providing maximum daylight and a beautiful design from inside the home. This fixed base unit comes with 2- or 3-layer glazing, and has excellent energy performance as well as sound reduction capabilities in case of rain, hail or traffic.
The innovative, maintenance-free curved glass top unit is a revolution in window design. The premium choice for homeowners that are looking for a glass-to-edge design that boosts the appearance of their homes and delivers optimal drainage - even in 0°roof pitch. The outer glass surface is toughened making this a highly durable top unit that has increased resistance to wind, snow and hail. The curved glass top unit is compatible with all base units for glass rooflights CFU/CVU and can be installed in 0°-15 ° .
Region availability
| Europe | North America | Asia | Oceania |
|---|---|---|---|
Austria | Canada | China | New Zealand |
Belgium | United States | Türkiye | |
Bosnia and Herzegovina | |||
Bulgaria | |||
Croatia | |||
Czech Republic | |||
Denmark | |||
Estonia | |||
France | |||
Germany | |||
Hungary | |||
Italy | |||
Latvia | |||
Lithuania | |||
Netherlands | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom |