Heritage conservation roof window, top-hung, vacuum insulated glazing
GCL 2500H
Internal - pine wood, finished with triple coat, white-painted; external – black aluminum.
Create awareness of VELUX's advanced vacuum insulated glazing (VIG), an ultra-thin solution that delivers thermal and acoustic performance comparable to triple glazing while preserving the authentic appearance and design integrity required in conservation projects.
Roof window and installation products
White painted
Manual operation
Top-hung
9 sizes
EDU flashing (includes BFX) is suitable for slates and plain tiles, up to 14
mm thickness.
EDV flashing (includes BFX) is suitable for profiled roofing materials, up to
90 mm thickness.
IGU 02: Double glazing with advanced vacuum insulated step pane, with
grey masking. It comes with rain noise reduction, safety lamination,
toughened outer glass, easy-to-clean coating, anti-dew and UV filter
Uw 1.1
Accessories
Compatible with DKL (blackout roller blind, manual operation), in two
colours: 1085 (beige) and 1100 (dark blue)
Control rod for out-of-reach operation, length 300 cm –ZCT 300
| Window Sizes: | External frame W x H mm: | Effective daylight areas: m² |
| CC04 | 550 x 978 | 0.33 |
| CC06 | 550 x 1178 | 0.42 |
| FC06 | 660 x 1178 | 0.53 |
| FC08 | 660 x 1398 | 0.64 |
| MC06 | 780 x 1178 | 0.65 |
| MC08 | 780 x 1398 | 0.79 |
| PC08 | 942 x 1398 | 0.99 |
| SC08 | 1140 x 1398 | 1.23 |
| SC10 | 1140 x 1600 | 1.43 |
VELUX roofwindows roofwindow roof windows roof window skylight skylights heritage conservation
Region availability
| Europe |
|---|
United Kingdom |