Publish your products
3in1 Top-operated pinewood roof window - Centre-pivot - GGLS
3in1 Top-operated pinewood roof window - Centre-pivot - GGLS
3in1 Top-operated pinewood roof window - Centre-pivot - GGLS
3in1 Top-operated pinewood roof window - Centre-pivot - GGLS
3in1 Top-operated pinewood roof window - Centre-pivot - GGLS
3in1 Top-operated pinewood roof window - Centre-pivot - GGLS
3in1 Top-operated pinewood roof window - Centre-pivot - GGLS

    3in1 Top-operated pinewood roof window - Centre-pivot - GGLS

    4.0 out of 5 stars4.0(24 reviews)

    GGLS 3-in-1 window is an innovative new type of product with the feel of a combi solution, but with the ease of a single installation. The 3-in-1 window is composed of three GGL FK06/FK08 sashes combined into one frame, consisting of two manually operated sashes and one fixed middle sash to provide an unobstructed view and an aesthetic design. The combinations of more windows within one frame form the conceptual foundation for the GGLS window and adhere to the same well-known installation principles as a single GGL.  

    Can be installed in roof pitches from 15-90°

    • The three sashes in one frame construction secure unobstructed views combined with easy installation.
    • Two manually operated windows on each side of a fixed sash allow for plenty of daylight and fresh air.
    • The 3-in-1 window comes in two sizes, white painted with either a double or tripled glazed pane.
    • The 3-in-1 window spans a width of 1880mm. The height is either the regular FK06 height of 1178mm or FK08 height of 1398mm.
    • Fully assembled the window weigh span from 88kg. in the 06 height to 119kg. in the 08 height. The frame and fixed middle sash alone weigh span 40kg to 49kg.
    • The GGLS 3-in-1 window can only be installed on the Red Line level. Due to flashing installation principles it is not possible to install flush. All internal DSP fitting size FK06/FK08 will fit the 3-in-1 window, you just need three.

    The frame and sash are made of high-quality laminated pinewood coated with impregnation and layers of water-based acrylic white paint.

    Externally the window has maintenance-free cover parts.

    Window Sizes
    :
    External
    frame 
    W x H mm:


    Effective
    Daylight 
    area
    :m²

    Geometric
    free 
    area
    open: m²
    Geometric
    free 
    area
    open: m²
    with one
    sash
    with two
    sashes
    FFKF06 1880 x 1178    1.41     0.54     1.08
    FFKF08 1880 x 1398    1.74     0.66     1.32



    Specification

    • Background Ventilation (via Ventilation flap)

      Sizes
      :
      Ventilation
      capacity
      at 4Pa
      :
        at 8Pa
        :
      at 10Pa
      :
      at 20Pa
      :
      FFKF06
      & FFKF08
      1 ventilation
      flap open
      4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FFKF06
      & FFKF08
      2 ventilation
      flaps open
      9.6 l/s
      13.8 l/s
      15.6 l/s
      22.6 l/s





      Ventilation
      :
      Equivalent
      Area : mm²
      Geometrical Free
      Area : mm²
      1 ventilation
      flap open
           3100
        3700
      2 ventilation
      flaps open
           6200
        7400



      Finishes:


      Internal -
      Laminated pinewood coated with impregnation in one variation:

      • Variation 1 - White Paint (NCS standard colour :S 0500-N, nearest RAL standard colour: 9003)

        External -
        Maintenance-free cover parts in one variation:

        •  Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
              Technical specification
              • Unique ref.GGLS-31
              • Product familyNew standard
              • Product groupManual top operated
              • TypeObject (single object)
              • Date of publishing2019-08-06
              • Edition number1
              Related
              • Material mainPine
              • Material secondaryAluminium
              • Designed inDenmark
              Classification
              • BIMobject CategoryWindows - Roof Windows
              • IFC classificationRoof
              • UNSPSC nameRoofing accessories
              • UNSPSC code301516
              • Uniclass 2015 CodeSs_30_30_72_73
              • Uniclass 2015 DescriptionRoof window systems
              • CSI MasterFormat 2014 Code08 61 00
              • CSI MasterFormat 2014 TitleRoof Windows
              • OmniClass Number23-17 13 23
              • OmniClass TitleRoof Windows
              • CSI UniFormat II CodeB3020
              • CSI UniFormat II TitleRoof Openings

              Region availability

              Europe Asia
              Austria
              Türkiye
              Belgium
              Bosnia and Herzegovina
              Bulgaria
              Croatia
              Czech Republic
              Denmark
              Estonia
              Finland
              France
              Germany
              Hungary
              Italy
              Latvia
              Lithuania
              Netherlands
              Norway
              Poland
              Portugal
              Romania
              Russia
              Serbia
              Slovakia
              Slovenia
              Spain
              Sweden
              Switzerland
              Ukraine
              United Kingdom