Publish your products
ISG2093 CFP73QF
ISG2093 CFP73QF
ISG2093 CFP73QF
ISG2093 CFP73QF
ISG2093 CFP73QF

    ISG2093 CFP73QF

    Product assembly for flat roofs including flat glass top unit type ISG 2093 and a fixed bottom unit type CFP 73QF


    The assembly includes a top unit and a fixed bottom unit. The top unit is type ISG 2093, and the fixed bottom unit is type CFP 73QF with an insulated glazing unit. The top unit consists of aluminium profiles and a toughened glass pane. The frame of the flat roof window is made of white PVC. 

    The combination of the ISG 2093 top unit and CFP 73QF bottom unit provides a modern architectural appearance, excellent thermal performance and an optimized factory-tested system solution.

    IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.


    Technical Highlights

    - Installation range: 2°–15° roof pitch

    - Security glazing providing RC2 burglary resistance

    - Low-energy double glazing with two low-emissivity coatings

    - CEKAL sertificated

     

    Size Table (all dimensions in mm)

    Code Sa Sb Fa Fb La Lb Ra Rb Ea Eb Aa Ab
    60060435435463463559559600600780780784784
    6009043573546376355985960090078010807841084
    80080635635663663759759800800980980984984
    900907357357637638598599009001080108010841084
    9012073510357631063859115990012001080138010841384
    100100835835863863959959100010001180118011841184
    100150835133586313639591459100015001180168011841684
    120120103510351063106311591159120012001380138013841384

    Table legend:

    Sa/b - Sash aperture,

    Fa/b - Frame aperture,

    La/b - Lining groove,

    Ra/b - Roof opening,

    Ea/b - External frame,

    Aa/b - Top glazing unit

    For more guidance, please download the DWG and PDF documents with the detailed cross sections of the product with dimension lines!


    Code    La (m)  Lb (m)  Effective daylight area (m²)          
    60060 0.559 0.559 0.31      
    60090 0.559 0.859 0.48      
    80080 0.759 0.759 0.58      
    90090 0.859 0.859 0.74      
    90120 0.859 1.159 1.00      
    100100 0.959 0.959 0.92      
    100150 0.959 1.459 1.40      
    120120 1.159 1.159 1.34     ---------------
    Specification
    • Window
      characteristics
      CFP 0073QF
      + ISG 2093
      Air permeability, [class]4
      Thermal transmittance Urc,ref300 (CE-marked) (U-value)0.78
      Arc, ref300 (U-value transmission area)3.7
      Light transmittance (τv) (t)0.73
      Sound insulation (Rw) Rw,dB [dB]37
      Total solar energy transmittance (g-value) (g)0.53
      Ultraviolet transmittance (τuv) (tuv)0.05
      Burglar resistance window [class]RC2
      Frame factor0.26
      Air permeability, [class]4
      Reaction to fire [class]B-s1,d0
      Bonding of cover glass (glass of top unit) [class]Δx≥0.75
      External fire performance - European [class]Broof(t4)
      External fire performance - British [class]npd
      Impact resistance [class]3
      Impact resistance large soft body [class]SB 1200
      Impact resistance small hard body [class]N/A
      Rain noise (Lia)<I> 50 dB
      Resistance to downward loadsN/A
      Resistance to fire [class]NPD
      Resistance to snow load*
      Resistance to upward loadN/A
      Resistance to wind load [class]C3
      Water tightness [class]9A

       

      Code ISG 2093
      Net Weight (kg)   
      CFP 0073QF
      Net Weight (kg)      
      Total Assembly
      Weight (kg)      
      060060   11.065 23.845 34.91
      060090   14.367 30.982 45.349
      080080   15.796 34.886 50.682
      090090   18.570 40.931 59.501
      090120   22.771 50.121 72.892
      100100   21.385 46.743 68.128
      100150   33.504 64.617 98.121
      120120   27.872 56.964 81.836
    Technical specification
    • Unique ref.ISG2093-CFP73QF
    • Product familyCFP with ISG2093
    • Product groupFlat Roof Window Generation 1 with ISG2093
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPlastic
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    France