Publish your products
IT Vented ISG with CVP
IT Vented ISG with CVP
IT Vented ISG with CVP
IT Vented ISG with CVP
IT Vented ISG with CVP
IT Vented ISG with CVP

    IT Vented ISG with CVP

    Installation of a Single Flat Roof Window – Flat Glass Top Unit ISG 2093 with Vented Bottom Unit CVP

    The assembly consists of a flat glass top unit and a sashed bottom unit. The top unit - VELUX ISG 2093 is combined with the VELUX CVP sashed base frame featuring an insulated glazing unit. The top unit is constructed from aluminium profiles with a toughened glass pane, while the flat roof window frame is made of maintenance-free white PVC.


    Why choose Vented ISG with CVP?

    The combination of the VELUX ISG 2093 flat glass top unit and the VELUX CVP vented bottom unit offers a sleek architectural appearance, excellent thermal performance, outstanding cost efficiency, and the added benefit of natural ventilation. It is an ideal solution for projects that require maximum value without compromising quality, performance, or design. The vented configuration helps improve indoor comfort and supports healthy indoor environments through natural ventilation. It is also compatible with electric operation and the full range of VELUX control solutions, making it easy to integrate into modern, connected buildings.

    A key advantage of this Installation Type is that it includes all eight standard VELUX flat roof window sizes for this configuration of top and bottom units.

    Easily compare different window sizes throughout the concept phase to assess daylight potential, proportions, and the overall architectural impact before selecting the final solution.

    As the project progresses, this Installation Type can be refined into a fully specified VELUX flat roof window with complete technical data, product characteristics, and the full range of available configuration options.

    Installation Type – Object Type Description

    Speed up your early design workflow with pre-defined VELUX installation solutions.

    Installation Types allow you to quickly explore daylight concepts, roof layouts, window sizes, and roof window placement without committing to detailed product specifications too early in the project.

    These lightweight BIM objects are specifically developed for the concept and schematic design phases. Geometry and product information are intentionally simplified, allowing you to focus on architectural layout, daylight performance, proportions, and overall design intent while maintaining maximum flexibility for later project development.

    Compare different roof window sizes to evaluate daylight potential, proportions, and visual impact before committing to a final specification. As the project develops, this Installation Type can be refined into a fully specified VELUX roof window with technical data, operation type, glazing, finishes, blinds, shutters, and accessories.

    Choosing between a fixed or a vented flat roof window is an important early-stage design decision. Beyond daylight, the choice affects the building's natural ventilation strategy, installation planning, and, for electrically operated windows, early coordination of the power supply. As fixed and vented units are different product systems, changing from one to the other after installation typically requires complete replacement of the window, making early specification both practical and cost-effective.

    When the project reaches the specification stage, simply select the VELUX product configuration that best matches your technical and performance requirements.


    Key Benefits

    - Complete roof window system solution
    - All eight VELUX flat roof window sizes available for this configuration
    - Faster early-stage design and decision-making
    - Easy comparison of different window sizes and layouts
    - Coordinated installation products and accessories
    - Integrated solar and heat protection options
    - Consistent VELUX detailing and performance

    Size Table (all dimensions in mm)

    Code Sa Sb Fa Fb La Lb Ra Rb Ea Eb Aa Ab
    60060 435 435 463 463 559 559 600 600 780 780 784 784
    60090 435 735 463 763 559 859 600 900 780 1080 784 1084
    80080 635 635 663 663 759 759 800 800 980 980 984 984
    90090 735 735 763 763 859 859 900 900 1080 1080 1084 1084
    90120 735 1035 763 1063 859 1159 900 1200 1080 1380 1084 1384
    100100 835 835 863 863 959 959 1000 1000 1180 1180 1184 1184
    100150 835 1335 863 1363 959 1459 1000 1500 1180 1680 1184 1684
    120120 1035 1035 1063 1063 1159 1159 1200 1200 1380 1380 1384 1384

    Table legend:

    Sa/b - Sash aperture,

    Fa/b - Frame aperture,

    La/b - Lining groove,

    Ra/b - Roof opening,

    Ea/b - Ext. frame,

    Aa/b - Top glazing unit

    For more guidance, please download the DWG and PDF documents with the detailed cross sections of the product with dimension lines!


    Code    La (m)  Lb (m)  Effective daylight area (m²)          
    60060 0.559 0.559 0.31      
    60090 0.559 0.859 0.48      
    80080 0.759 0.759 0.58      
    90090 0.859 0.859 0.74      
    90120 0.859 1.159 1.00      
    100100 0.959 0.959 0.92      
    100150 0.959 1.459 1.40      
    120120 1.159 1.159 1.34     -----------------
    Specification
    • Variant content



    Technical specification
    • Unique ref.IT-Vented-ISG-CVP
    • Product familyWindows
    • Product groupInstallation Types
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-03
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPlastic
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Åland Islands
    Türkiye
    Albania
    Andorra
    Austria
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City