Publish your products
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR
Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR

    Sun Tunnel Sloped Roof - TWF/TWR/TLF/TLR

    4.5 out of 5 stars4.5(23 reviews)

    Sun Tunnels are designed to direct natural light into areas of the house such as corridors, stairwells, bathrooms, etc where installation of a VELUX roof window is not possible or not appropriate.  They can be installed on roof pitches from 15-60°.

    The systems incorporate a flat glass rooflight and integrated flashing, a flexible or rigid tunnel and a two-layer frosted ceiling diffuser.

    Rigid option is recommended for lengths between 0.9m and 1.7m (can be extended to a max 6.0m using tunnel extension sections).

    Flexible option is recommended for lengths between 0.4m and 1.5m.

    The frame and integrated flashing are made of polyurethane or lacquered aluminium and the sash and ceiling diffuser are made of plastic.  All materials are maintenance free.

    VELUX suntunnel sun tunnel daylight tube


    Specification
    • External frame sizes:
      TWR 0K10  -  370mm wide x 370mm high
      TLR 0K10  -  370mm wide x 370mm high
      TWR 0K14  -  460mm wide x 460mm high
      TLR 0K14  -  460mm wide x 460mm high
      TWF 0K14  -  460mm wide x 460mm high
      TLF 0K14  -  460mm wide x 460mm high

      Product Information:
      TWR 0K10  -  10” (250mm) diameter tunnel – rigid  -  to suit tiles up to 120mm in profile
      TLR 0K10  -  10” (250mm) diameter tunnel  -  rigid  -  to suit slate up to 8mm thick
      TWR 0K14  -  14” (350mm) diameter tunnel  -  rigid  -  to suit tiles up to 120mm in profile
      TLR 0K14  -  14” (350mm) diameter tunnel  -  rigid  -  to suit slate up to 8mm thick
      TWF 0K14  -  14” (350mm) diameter tunnel  -  flexible  -  to suit tiles up to 120mm in profile
      TLF 0K14  -  14” (350mm) diameter tunnel  -  flexible  -  to suit slate up to 8mm thick

      Finishes:
      TWF/TWR
      Frame – Moulded polyurethane Sash – Plastic Graphite Black (NCS standard colour: S 8505-B20G, nearest RAL standard colour: 9011.
      TLF/TLR
      Frame – Lacquered aluminium Sash – Plastic Dark Grey (NCS standard colour: S 7500-N, nearest RAL standard colour: 7043.

      All
      Ceiling Diffuser Unit – Plastic White (NCS standard colour 1000-N, nearest RAL standard colour: 9003.


    Technical specification
    • Unique ref.ST-sloped
    • Product familyPremium Sun Tunnels
    • Product groupSun tunnel sloped roof
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number1
    Related
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Tubular Daylighting Devices

    Region availability

    South America Europe Oceania Asia North America
    Argentina
    Austria
    Australia
    Türkiye
    United States
    Chile
    Belarus
    New Zealand
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom