Publish your products
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE
Vertical Pinewood Window Element Bottom-hung - VFE

    Vertical Pinewood Window Element Bottom-hung - VFE

    4.6 out of 5 stars4.6(11 reviews)

    VFE is an additional bottom hung element that can be installed vertically below a centre pivot or top-hung roof window on roof pitches between 15-55°. 

    The window element fills the vertical space between the floor and the bottom of the roof window to provide more expansive views with more natural daylight and fresh air.
    The VFE window allows even more daylight and offers a great view when standing or when seated.

    The sash opens inwards from a handle positioned on the top of the sash. The opening is approx. 115mm. For cleaning of the outer glass pane a tool is supplied with the window to allow the sash to open to 45°

    The frame and sash are made of high-quality laminated pinewood coated with impregnation and layers of water-based acrylic clear lacquer of white paint.

    Externally the window has maintenance-free cover parts.




    Sizes
    :
    External frame
    W x H : mm
    Effective daylight
    areas: m²
    MK31   780 x 600     0.23
    MK35   780 x 954     0.44
    MK36   780 x 1154     0.56
    MK38   780 x 1374     0.69
    PK31   942 x 600     0.29
    PK35   942 x 954     0.56
    PK36   942 x 1154     0.71
    PK38   942 x 1374     0.88
    SK31   1140 x 600     0.36
    SK35   1140 x 954     0.70
    SK36   1140 x 1154     0.90
    SK38   1140 x 1374     1.11
    UK31   1340 x 600     0.44
    UK35   1340 x 954     0.85
    UK36   1340 x 1154     1.08
    UK38   1340 x 1374     1.34


    VELUX roofwindows roofwindow roof windows roof window skylight skylights extension extensions


    Specification

    • Finishes:
      Internal - White-painted finished with triple coat,
      White Painted (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003). 
      Clear Lacquer.

      External – Maintenance-free cover parts. 
      Aluminium, dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

    Technical specification
    • Unique ref.VFE
    • Product familySpecial function
    • Product groupVertical extension
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number4
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe South America Asia North America
    Austria
    Chile
    Türkiye
    United States
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom