Publish your products
Vented flat roof window with dome – CVJ ISJ
Vented flat roof window with dome – CVJ ISJ
Vented flat roof window with dome – CVJ ISJ
Vented flat roof window with dome – CVJ ISJ
Vented flat roof window with dome – CVJ ISJ
Vented flat roof window with dome – CVJ ISJ

    Vented flat roof window with dome – CVJ ISJ

    4.8 out of 5 stars4.8(8 reviews)

    CVJ is an electrically operated flat roof window with an ISJ dome top unit. The window is for installation into flat roofs between 0-15°. Operation is via a 230 V electrical motor that works with all standard 230 V electrical outlets and switches. The window can be opened to 300mm. The base unit is made of white PVC while the dome is either opaque 2-layer or 3-layer, acrylic or polycarbonate dome skin, therefore, giving a maintenance free finish.

    CVJ flat roof window is ideal for uninhabited rooms and buildings, such as the small production factory, a workshop or a warehouse. The dome provides optimum working conditions with daylight and fresh air. The opaque dome diffuses the light for at comfortable working light with no glare. Whereas the vented functionality provides a better air quality and a comfortable indoor temperature.

    The dome is for versatile use in renovations and new buildings, is highly robust and durable and is available in height 15 cm, 30 cm or 50 cm.

    ZZZ 257 Fall-through protection grid ensures permanent fall-through protection.

    Technical specification
    • Unique ref.CVJ
    • Product familyFlatroof windows
    • Product groupDome roof windows
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number2
    Related
    • Material mainPVC
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe
    Austria
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    France
    Germany
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit