Publish your products
Vertical Polyurethane Window Element Fixed - VIU
Vertical Polyurethane Window Element Fixed - VIU
Vertical Polyurethane Window Element Fixed - VIU
Vertical Polyurethane Window Element Fixed - VIU
Vertical Polyurethane Window Element Fixed - VIU
Vertical Polyurethane Window Element Fixed - VIU

    Vertical Polyurethane Window Element Fixed - VIU

    4.2 out of 5 stars4.2(9 reviews)

    VIU is an additional fixed element that can be installed vertically below a centre pivot or top-hung roof window on roof pitches between 15-55°. 

    The VIU window allows even more daylight and offers a great view when standing or when seated.

    The frame and sash are made of high-quality moulded polyurethane around a core of thermally modified timber with a white lacquer finish.  Therefore, giving a maintenance free finish.

    Externally the window has maintenance-free cover parts.


    Sizes
    :
    External frame
    W x H : mm
    Effective daylight
    areas: m²
    MK31 780 x 600    0.23
    MK35 780 x 954    0.44
    MK36 780 x 1154    0.56
    MK38 780 x 1374    0.69
    PK31 942 x 600    0.29
    PK35 942 x 954    0.56
    PK36 942 x 1154    0.71
    PK38 942 x 1374    0.88
    SK31 1140 x 600    0.36
    SK35 1140 x 954    0.70
    SK36 1140 x 1154    0.90
    SK38 1140 x 1374    1.11
    UK31 1340 x 600    0.44
    UK35 1340 x 954    0.85
    UK36 1340 x 1154    1.08
    UK38 1340 x 1374    1.34



    VELUX roofwindows roofwindow roof windows roof window skylight skylights extension extensions


    Specification

    • Finishes:
      Internal - Moulded polyurethane around a core of thermally modified timber.
      White Lacquer (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).

      External – Maintenance-free cover parts.
      Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

    Technical specification
    • Unique ref.VIU
    • Product familySpecial function
    • Product groupVertical extension
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number4
    Related
    • Material mainPolyurethane
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Asia
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit