Publish your products
Style 735 FireLock® Fire Pump Test Meter
Victaulic
Archived

Style 735 FireLock® Fire Pump Test Meter

The Style 735 Victaulic® Fire Pump Test Meter was specifically designed for the monitoring of fire protection systems. Style 735 consists of a calibrated Victaulic Venturi with attached dial meter (specify Model “S”, 41/2"/120 mm dial meter; or Model “L”, 6"/150 mm dial meter) and flow reading in GPM (gallons per minute) or m3/hr. (cu. meters/hour). Quickly installed on the discharge side of the pump with just two Victaulic couplings, the Style 735 provides accurate measurements of pump performance.

The Victaulic Fire Pump Test Meter is designed for use with Victaulic FM Approved products in 21/2 – 12"/65 – 300 mm sizes. Maximum working pressure for Model “L” is 175 psi/1200 kPa, Model “S” is rated to 500 psi/3450 kPa.
Technical specification
  • Unique ref.victaulic-style735
  • Product familyPiping Methods
  • Product groupPipework Fittings
  • TypeObject (single object)
  • Date of publishing2012-12-17
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit