Publish your products
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
LDP217-121C 217” 4K UHD All-in-One Direct View LED Display
    ViewSonic

    LDP217-121C 217” 4K UHD All-in-One Direct View LED Display

    Part of the ViewSonic® LDP Performance Series, the ViewSonic® LDP217-121C all-in-one Direct View LED display delivers the same easy installation and accessibility found in our acclaimed LDM series, but takes visuals to the next level with breathtaking 4K Ultra HD resolution and advanced Chip-on-Board (COB) technology. Built to be a stunning centerpiece in any high-end lobby, boardroom, or auditorium, this 217” Direct View LED display delivers stunning, larger-than-life images. As a true all-in-one solution, the LDP217-121C includes the display, controller, and all components in a single part number, making specification, purchasing, and setup incredibly simple. With a high brightness of 600 nits, an incredible 10,000:1 contrast ratio, and powerful dual 30W speakers, this display provides vibrant, high-impact visuals and immersive sound for an exceptional viewing experience.

    Specification
    • Screen Size: 217"
      Display Area (mm): 4800 (H) x 2700(V)
      Native Resolution: 3840x2160
      Panel Technology: Direct view LED
      LED Package Type: Flip Chip COB
      Pixel Pitch (mm): 1.25
      Brightness (max.): 600 nits (100 levels adjustable)
      Contrast Ratio (typ.): 10000:1
      Orientation: Landscape
      Viewing Angles (typ.): H = 170, V = 170
      LED Lifetime (typ.): 100,000 Hours
      Local Storage: Total 32GB
      (26GB available storage)
      Embedded OS: Android 9.0
      Resolution Support: VGA(640 x 480) to 4K(3840 x 2160@60hz)
      HDTV Compatibility: 480p, 576p, 720p, 1080p, 2160p
      Horizontal Frequency: 31K-94kHz
      Vertical Scan Rate: 56-85Hz

    Technical specification
    • Unique ref.viewsonic-ldp217-121c-4k-uhd-all-in-one-direct-view-led-display
    • Product familyDisplays
    • Product groupDirect View LED Displays
    • TypeObject (single object)
    • Date of publishing2025-09-26
    • Edition number1
    Related
    • Designed inTaiwan
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States