Publish your products
Villa Original - Sliding door, double - Alu clad
Villa Original - Sliding door, double - Alu clad
Villa Original - Sliding door, double - Alu clad

    Villa Original - Sliding door, double - Alu clad

    Double lift-and-slide sliding section, a reliable, safe and proven function. Double energy glazing and a frame made of finger-jointed, knot-free impregnated pine are covered with an external aluminum cladding.

    Specification
      • Frame: Finger-jointed knot-free impregnated pine
        Common profile on internal frame and sash
      • Colour Internal: NCS-S 0502-Y (White) Gloss 25
      • Color External: NCS-S 0502-Y (White) Gloss 30
      • Glass: 3-glass double energy + argon + warm edge (white)
      • U-Value: 1.1
      • G-Value: 53%
      • LT-Value: 74%
      • Glazing strip: Part of the aluminum cladding construction
      • Frame screw: Pre-drilled 14 mm
      • Frame depth: 203 mm
      • Frame outer dimensions: Module dimensions minus 20mm
      • Rubber strip around glass cassette: Black
    Technical specification
    • Unique ref.sliding-door-double-alu
    • TypeObject (single object)
    • Date of publishing2017-07-31
    • Edition number1
    • Depth (mm)184
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 14 73
    • CSI MasterFormat 2014 TitleSliding Wood Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit