Publish your products
BEACON Stainless Steel Perf Railing System
BEACON Stainless Steel Perf Railing System
BEACON Stainless Steel Perf Railing System

    BEACON Stainless Steel Perf Railing System


    Single flat bar posts provide clean lines and minimal obstruction to line of sight.  Powder Coat Finish is available and range of striking metallic colors to accent with your interiors.

    Specification
    • Finish:
      #6 Satin, #8 Mirror or Powder Coat

      Size:
      2" Flat bar @ 5'-0" max. O.C. for glass infill,
      2"x 2" End post, 2" flat bar intermediate post @ 4'-0" max. for cable infill

      Mounting Options
      Fascia, Top or Core mount

      INFILL MATERIAL:  Glass, Perforated Metal, Wire Mesh, Cable or CableNet

      A.  Glass Finish:
      Clear, Tinted or Frit

        Size/Spacing for Glass Finish:

        Min. 3/8" laminated glass with PVB or SGP interlayer ¹
        Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
        Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

        B.  Perf, Wire, Picket, Cable and CableNet Finish:  #6 Satin

          Size/Spacing for Perf, Wire, Picket, Multiline and CableNet:

          • · Perforated Metal:  1” wide frame
          • · Cable:  Ø3/16" cable
          • · Wire Mesh:  1” wide frame
          • · CableNet:  1" Wide frame, Ø1/16" (1.5mm) cable mesh

          TOP RAIL/HANDRAIL MATERIAL:

          A.  Stainless Steel U-Cap
          Finish:  #6 Satin, Powder Coat
          Size/Spacing for SS Tube: 1" Height U-Cap for Glass Top Rail

          B. Stainless Steel U-Cap with LED 3
          Finish:  #6 Satin
          Size/Spacing for SS Tube with LED:  1" Height U-Cap with LED LINEAR for Glass Top Rail

          1. C. Stainless Steel Tube

          Finish:  #6 Satin, Powder Coat
          Size/Spacing for SS Tube with LED:  Ø1-1/2" or Ø2" for Hand Rail / Ø2" or 2"x 1" Rectangular tube for Top Rail

          D. Stainless Steel Tube with LED

            Finish:  #6 Satin
            Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED PO

            E. Wood (Red Oak, Cherry or Maple):  #6 Satin
            Wood (Red Oak, Cherry or Maple)2 w/ LED:  Unstained
            Size/Spacing:  Ø2" / Ø2" with LED LINEAR


              IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
              Other species available upon request.
              All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.

              Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

            Technical specification
            • Unique ref.beacon-stainless-steel-perf-railing-system
            • Product familyPost Systems
            • Product groupBEACON
            • TypeBuilding Material
            • Date of publishing2021-07-21
            • Edition number1
            Related
            • Material mainStainless steel
            • Material secondaryGlass
            • Designed inUnited States
            • Manufactured inUnited States
            Classification
            • BIMobject CategoryConstruction - Railing
            • IFC classificationRailing
            • ETIM CodeEC012260
            • ETIM NameHandrail system
            • Uniclass 2015 CodeSs_25_15_60_35
            • Uniclass 2015 DescriptionHandrail systems
            • CSI MasterFormat 2014 Code05 52 00
            • CSI MasterFormat 2014 TitleMetal Railings
            • OmniClass Number23-17 25 11 11 17
            • OmniClass TitleRailing

            Region availability

            North America
            United States
            BIMobject product library

            Design App for Revit

            Load families straight into your Revit model in one click

            Get a place to access new objects easier, store your Revit families and collaborate with your team.

            • CheckmarkWork directly with BIM objects next to Revit
            • Checkmark 2GB Cloud storage - store your Revit content
            • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit