Publish your products
BLADE Stainless Steel Post Laser Cut Panels
BLADE Stainless Steel Post Laser Cut Panels
BLADE Stainless Steel Post Laser Cut Panels
BLADE Stainless Steel Post Laser Cut Panels
BLADE Stainless Steel Post Laser Cut Panels

    BLADE Stainless Steel Post Laser Cut Panels

    BLADE™ Stainless Steel Modular Railing System is an ultra contemporary design with minimum obstruction to the line of sight. The post designed with two 2” wide vertical bars, with a cube cap at top and barrel bolts at the bottom. A solid system with a feel of the in-fill panels suspended in air! This modern handrail design is available in powder-coated colors and with an option for LED illuminated rail. BLADE Stainless Steel Modular Railing System is available in top or fascia mount for guardrail and stair railing application on interior and exterior.  VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Specification

    • Material:
      Stainless Steel or Steel

      Finish:
      #6 Satin, #8 Mirror, or Powder Coat

      Size:
      2" Double flat bar post @ 5'-0" max. O.C.
      4'-6" max. for perforated and wire mesh infill. 4'-0" max. for Multiline infill.

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Glass, Perforated Metal, Wire Mesh, Picket, Multiline, Laser Cut or CableNet

      1. A.  Glass Finish:
        Clear, Tinted or Frit

      Size/Spacing for Glass Finish:

      Min. 3/8" laminated glass with PVB or SGP interlayer ¹
      Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
      Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

      1. B.  Perf, Wire, Picket Multiline and CableNet Finish:  #6 Satin

      Size/Spacing for Perf, Wire, Picket, Multiline and CableNet:

      • · Perforated Metal:  1” wide frame
      • · Wire Mesh:  1” wide frame
      • · Picket:  Ø1/2" picket
      • · Multiline:  Ø1/2" multiline
      • · CableNet:  1" Wide frame, Ø1/16" (1.5mm) cable mesh
      • · Laser Cut - 1/4" thick aluminum panel

      TOP RAIL/HANDRAIL MATERIAL:

      1. A. Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED PODS

      2. C.1 Wood (Red Oak, Cherry or Maple):  #6 Satin
        C.2 Wood  (Red Oak, Cherry or Maple) w/ LED:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR
      1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
      2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      3. Other species available upon request.

      Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

    Technical specification
    • Unique ref.blade-stainless-steel-laser-cut-panels
    • Product familyPost Systems
    • Product groupBLADE
    • TypeBuilding Material
    • Date of publishing2024-02-29
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States