Publish your products
FE9391-EV-v2 Fisheye Network Camera
VIVOTEK

FE9391-EV-v2 Fisheye Network Camera

VIVOTEK’s FE9391-EV-v2 is the next generation of market-leading 12-Megapixel 360° panomorph network camera, featuring a detailed 12-Megapixel CMOS sensor which guarantees superb image quality. Utilizing the latest in panomorph lens technology for 180° panoramic view (wall mount) or 360° surround view (ceiling/wall mount) with zero blind spots, the camera is able to provide comprehensive coverage of open areas such as airports, shopping malls, parking lots, retail stores, offices and more.

The FE9391-EV-v2 (IP66, IK10 rated) is the successor to FE8391-V in the VIVOTEK 360° surround view family. The new model is equipped with a removable IR-cut filter and WDR Pro technology, allowing the camera to maintain optimal image quality around the clock for unparalleled visibility under high-contrast lighting environments. 3D Noise Reduction technology enables the camera to capture clear, polished video under low-light conditions. The FE9391-EV-v2's use of the latest in panomorph lens technology has led to much improved image quality with a huge drop in edge distortion. The FE9391-EV-v2 is also updated with the latest in IR illumination, VIVOTEK's Smart IR II technology with Adaptive IR. Adaptive IR enables the FE9391-EV-v2's IR illuminators to adjust to the scene together or individually to provide the best possible IR image, reducing glaring hotspots and/or underexposed dark spots.

The FE9391-EV-v2 also now includes a new wave of advanced Video Content Analyses (VCA) - Smart 360 VCA, including intrusion detection, crowd detection, and loitering detection. These features are the next steps in elevating surveillance cameras from image capturing devices to advanced notification instruments, allowing users to see more in smarter ways.

Specification
  • Key Features

    • 12-Megapixel CMOS Sensor
    • 30 fps @ 2816x2816
    • Real-time H.265, H.264 and MJPEG Compression (Triple Codec)
    • 1.29 mm Panomorph Lens for 180° Panoramic View and 360° Surround View
    • Removable IR-cut Filter for Day & Night Function
    • 360° 20M IR with Smart IR II
    • Panoramic PTZ Function with Speed Dome Camera for Monitoring Detailed Regional View
    • WDR Pro (120dB) to Provide Extreme Visibility in High Light Contrast Scenes
    • Smart Motion Detection to Reduce False Alarms
    • Smart VCA (Intrusion Detection, Crowd Detection, Loitering Detection)
    • Trend Micro IoT Security
    • Support Client Side Dewarping
    • Vandal-proof IK10-rated and Weather-proof IP66-rated Housing
    • NDAA compliant
Technical specification
  • Unique ref.vivotek-FE9391-EV-v2
  • Product familyNetwork Cameras
  • Product groupFisheye Cameras
  • TypeObject (single object)
  • Date of publishing2023-12-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States