Publish your products
CC9381-HV 180° Panoramic Network IP Camera
VIVOTEK

CC9381-HV 180° Panoramic Network IP Camera

Along with offering amazing 180° HFOV coverage, the IP camera CC9381-HV offers up to 20 fps at 5-Megapixel resolution (30 fps at 5MP with WDR Off). This Panoramic Network Camera also incorporates other value-added. The CC9381-HV also has built-in 180° IR illuminators up to 15 meters. No matter day or night, light or dark, it always provides complete video security. features. In order to combat high contrast lighting environments, WDR Pro is included and also has built-in 15M panoramic IR illuminators, ensuring 24/7 surveillance coverage.

Specification
  • H.265 Compression Technology 5-Megapixel CMOS Sensor 20 fps @ 2560x1920 (WDR On), 30 fps @ 2560x1920 (WDR Off) 180° Horizontal Panoramic View 180° IR Illuminators up to 15 Meters WDR Pro (120 dB) to Provide Extreme Visibility in High Light Contrast Scenes SNV (Supreme Night Visibility) for Low Light Conditions Smart Stream III to Optimize Bandwidth Efficiency Trend Micro IoT Security Weather-proof IP66-rated and Vandal-proof IK10-rated Housing ±25° Tilt Lens Built-in Microphone Anti-Ligature Design
Technical specification
  • Unique ref.vivotek-CC9381-HV
  • Product familyVideo Surveillance
  • Product groupPanoramic 180° Cameras
  • TypeObject (single object)
  • Date of publishing2020-01-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit