Publish your products
FD9387-HTV Fixed Dome Network Camera
VIVOTEK

FD9387-HTV Fixed Dome Network Camera

VIVOTEK FD9387 is a series of outdoor dome network camera offering up to 30 fps @ 5-Megapixel or 60 fps @ full HD sensor with superb image quality at all resolutions or frame rates. And FD9387 Series also supports standard 1920x1080 resolution at 60 frames per second. Featuring VIVOTEK SNV and WDR Pro technology, FD9387 Series is capable of capturing high quality image whether in high contrast or low light environment. The FD9387 series offers remote focus lens for different user scenario. IR illuminators are equipped with 50 meter effective range for better night visibility. For harsh outdoor environment, FD9387 series is encased in IP66, IP67 and IK10 housing. Employing VIVOTEK's Smart Stream III technology and H.265 codec support, the FD9387 Series reduces bandwidth up to 90%* while keeping great image quality. Additionally, VIVOTEK VADP (VIVOTEK Application Development Platform) allows users to add customized application for various application and user scenarios. Protecting all these features is the FD9387's IP66, IP67 and IK10 rated housing, capable of operating from -50°C to 60°C (FD9387-EHTV).
Specification
  • 30 fps @ 2560x1920, 60 fps @ 1920x1080 H.265 Compression Technology Smart Stream III to Optimize Bandwidth Efficiency SNV (Supreme Night Visibility) for Low Light Conditions WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments Built-in IR illuminators, effective up to 50 meters with Smart IR II Smart Motion Detection to Reduce False Alarms Trend Micro IoT Security Weather-proof IP66, IP67 and Vandal-proof IK10-rated Housing
Technical specification
  • Unique ref.vivotek-FD9387-HTV
  • Product familyVideo Surveillance
  • Product groupFixed Dome IP Cameras
  • TypeObject (single object)
  • Date of publishing2020-01-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit