Publish your products
ND9541P H.265 32-CH Embedded PoE NVR
VIVOTEK

ND9541P H.265 32-CH Embedded PoE NVR

VIVOTEK’s ND9441P and ND9541P are H.265 Linux-based standalone NVRs with embedded PoE. Equipped for up to 16-CH/32-CH network cameras, the NVRs both support 16x 802.3 at/af PoE ports which feature PoE Management function to help users troubleshoot the physical layer structure. Both also display the PoE power information, providing for a more convenient and smarter installation.

The ND9441P/ND9541P also supports remote and mobile access via VIVOCloud and iViewer apps for both iOS and Android handheld devices. The VIVOCloud app provides instant push notification and direct video playback functions when triggered by an alarm notification, providing users with a flexible and intelligent NVR for seamless use in small to medium sized video surveillance applications.

With H.265 compression technology and embedded with 4 HDD’s providing up to 32TB, the ND9441P/ND9541P offers greater than 30% more recording capacity than H.264 systems. This advancement provides users with more storage space for longer durations of video recording. In addition, the RAID 0/1/5 configurations provide further data security in the rare event of a hard drive failure.

For high-quality and detailed images, the ND9441P/ND9541P supports a maximum network camera resolution of 12 Megapixels. To intelligently manage bandwidth while maintaining this high-quality, the “Auto Adaptive Stream” function will adjust the display resolution automatically for each different layout type.
Furthermore, the NVR supports VIVOTEK’s fisheye network camera “Fisheye Dewarp” function, which provides multiple de-warping modes in live view and playback, ensuring the correct angle of video view and detailed information for flexible usage. Lastly, to quickly and intuitively find any target event, the ND9441P/ND9541P is equipped with the “Story-Board Search” function, which provides a glimpse of past recordings over an intuitive timeline.

The ND9441P/ND9541P supports HDMI and VGA local video output, so users can control the GUI OSD interface via mouse & keyboard, eliminating the need for a separate PC to search video or playback from the NVR. Additionally, the intuitive and friendly VIVOTEK GUI design gives users a smoother control experience than ever before.

Specification
  • Key Features

    • H.265/H.264 Compression Technology
    • 4K Display for Clear Monitoring
    • Up to 1080p 16CH Decoding Ability
    • Smart Search II
    • Smart VCA Event Search
    • Cybersecurity Management
    • Trend Micro IoT Security
    • 802.3at/af Compliant PoE port x 16
    • PoE Management
    • RAID 0, 1, 5 Supported to Prevent from Recording Data Loss
    • Multiple Browsers Supported: IE, Chrome and Firefox on both Windows & macOS
    • Supports VCA Counting Solution
Technical specification
  • Unique ref.vivotek-ND9541P
  • Product familyNVR
  • Product groupNetwork Video Recorders (NVR's)
  • TypeObject (single object)
  • Date of publishing2020-06-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationObject
  • UNSPSC nameSurveillance video or audio recorders
  • UNSPSC code46171621
  • Uniclass 2015 CodePr_60_75_03_56
  • Uniclass 2015 DescriptionNetwork video recorders
  • CSI MasterFormat 2014 Code28 23 19
  • CSI MasterFormat 2014 TitleDigital Video Recorders and Analog Recording Devices
  • OmniClass Number23-29 11 13 13 13
  • OmniClass TitleSecurity Digital Video Recorders

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit