Publish your products
Sanitary Can Wash Drain - FS-800
Watts

Sanitary Can Wash Drain - FS-800

Watts Drainage Products FS-800 epoxy coated cast iron sanitary can wash drain with secured nickel bronze grate, stainless steel sediment bucket, spray nozzle assembly with 1/2 in. (13mm) NPT pipe connection, and 4 in. (102mm) no hub (standard) outlet.
Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, wash drain

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 4"
    Connection Type: No Hub, Push On

Technical specification
  • Unique ref.1203
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit