Publish your products
Lint Interceptor - LI-800-SERIES
Watts

Lint Interceptor - LI-800-SERIES

Watts Drainage Products LI-800 series recessed or floor mounted epoxy coated lint interceptor with gasketted epoxy coated steel skid-proof cover secured with hex head center bolt(s), removable steel filter screens, and IPS threaded connections.
Specification
  • Keywords: 4 gpm, 50 gpm, epoxy-coated steel, grease interceptor, pdi certified, recessed or floor mounted, skid-proof cover, watts, plumbing, watts regulator, hair interceptor

    Body Material: Epoxy Coated Steel
    Connection Size: 2", 3", 4", 6"
    Connection Type: IPS Threaded Connection

Technical specification
  • Unique ref.1265
  • Product familyDrainage Products
  • Product groupLiquid Waste Separators
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 DescriptionWater separators
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit