Publish your products
3-Piece Sanitary Ball Valves with Tri Clamp and Tube Weld Connections - Series W-6000
3-Piece Sanitary Ball Valves with Tri Clamp and Tube Weld Connections - Series W-6000
3-Piece Sanitary Ball Valves with Tri Clamp and Tube Weld Connections - Series W-6000
3-Piece Sanitary Ball Valves with Tri Clamp and Tube Weld Connections - Series W-6000
    Watts

    3-Piece Sanitary Ball Valves with Tri Clamp and Tube Weld Connections - Series W-6000

    Watts W6000 3-piece sanitary ball valves provide precise, reliable shutoff for high purity and hygienic processing environments. Constructed from corrosion resistant stainless steel with smooth, crevice free internal surfaces, they minimize contamination risk and support CIP and SIP processes. Full port design ensures low pressure drop and unrestricted flow, while precision seats deliver tight shutoff and long service life.

    Available with tri clamp or tube weld end sanitary connections, these valves integrate easily into process systems. Ideal for food and beverage, liquid cooling and other industrial applications, they are offered with manual lever handle.

    Specification
    • Features

      • Hygienic design compliant with 3-A standards

      • 32 Ra internal surface finish to reduce contamination risk

      • Reliable shut-off with TFM1600 seats

      • Compact, lightweight and designed for in-line maintenance

      • 316L stainless steel construction

      • Full port design for maximum flow efficiency

    Technical specification
    • Unique ref.3-piece-Sanitary-Ball-Valves-Tri-Clamp-Tube-Weld-Connections-series-w6000
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Ball Valves
    • TypeObject (single object)
    • Date of publishing2026-06-04
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameBall valves
    • UNSPSC code40141607
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 DescriptionBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit