Publish your products
Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-3C, LFFBVS-3C
Watts

Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-3C, LFFBVS-3C

Series LFFBV-3C, LFFBVS-3C Lead Free* 2-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, copper silicon alloy brass adapter, and steel handle. Model LFFBV-3C has threaded end connections. Model LFFBVS-3C has solder end connections. Pressure Rating: For 1/4 to 2 in. - 600psi WOG; 150psi WSP; For 2 1/2 to 4 in. - 400psi WOG; 125psi WSP.
Specification
  • Body Material: Forged Lead Free* Copper Silicon Alloy
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3", 4"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Certified to NSF/ANSI, UL/FM approved, UL Listed
    Working Pressure: LFFBV-3C : 1⁄4" – 2" (8 – 50mm)
    Maximum Working Temperature: 400˚F (204˚C)Keywords: 125wsp, 2-piece full port lead free brass, 2-piece full port lead free brass ball valve, 200wog, 400wog, 600wog, assembly, backflow, ball valve, ballvalve, bonnet, brass ball valve, brass valve, butterfly, bypass, check, checkvalve, cover, cxc, dual, faucet, fbv3c, fbvs-3c, fbvs3c, fire, full port, full port valve, fullport, gear, hose, hosebibb, kit, lead free, lead free ball valve, lever locking handle lffbv-3c, lf, lf ball valve, no-kink, nsf valve, nut, operated, pressure reducing valve,wprv,prv, prevention, relief, repair, rubber, seat, solder, squarenut, sweat, swingcheck, tee handle, twopiece, ullisted, valve, vlv, vlv 2piece valve
Technical specification
  • Unique ref.6836
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit