Publish your products
Dead Level® Z - Parking Deck Channel System for Precast Slabs
Watts

Dead Level® Z - Parking Deck Channel System for Precast Slabs

5.0 out of 5 stars5.0(6 reviews)

Watts Dead Level Z Parking Deck Channel System with 6 in (152mm) wide x 48 in (1219mm) long (standard) ductile iron frame with integral deck flange, UV stabilized talc-filled polypropylene channels with integral 4 in IPS threaded bottom outlet. System shall be frame-anchored, with (specify) grating to suit DIN Class (specify) load rating. System to include frame connectors, grate lockdowns, and construction covers. System can be specified in 1 in (305mm) increments. Installation to be performed in accordance with manufacturer's recommendations.

Specification
  • Keywords: polypropelyne, watts, plumbing, drainage, drains, round strainer, strainer, trench drain, dead level
Technical specification
  • Unique ref.8261
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2018-01-26
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit