Publish your products
Pipe-Mount Bimetal Thermometer - TBP
Watts

Pipe-Mount Bimetal Thermometer - TBP

Series TBP Pipe-Mount Bimetal Thermometers are used in commercial, residential, and institutional HVAC applications. It features a black enamel steel case, chrome steel ring, Kostil polymer window, and bimetal spiral spring sensing element. Model TBP-M features a spring mount and Model TBP-F features a strap mount.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, thermometer, gauges

    Features

    • Model TBP-M features a spring mount and TBP-F a strap mount – both in a black enamel steel case
    • Easy-to-read 2-1/2 in. (65mm) dial with chrome steel ring and Kostil polymer window
    • Designed for commercial, residential, and institutional HVAC applications
    • Bimetal spiral spring sensing element adds to gauge accuracy
Technical specification
  • Unique ref.Bimetal-Thermometer-TBP
  • Product familyPlumbing & Flow Control Solutions
  • Product groupGauges > Thermometers
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • ETIM CodeEC011165
  • ETIM NameBimetal thermometer
  • Uniclass 2015 CodePr_65_52_34_88
  • Uniclass 2015 DescriptionTemperature gauges
  • CSI MasterFormat 2014 Code40 74 43
  • CSI MasterFormat 2014 TitleBimetallic Thermometers
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit