Publish your products
General Purpose Floor Drain - FD-390
Watts

General Purpose Floor Drain - FD-390

4.3 out of 5 stars4.3(10 reviews)

Watts Drainage Products FD-390 epoxy coated cast iron floor drain with anchor flange and 7 in. (178) fixed tractor strainer assembly.

Specification
  • Features

    • Ductile iron grate can withstand heavy traffic
    • Cast iron floor drain has acid resistant epoxy coating for long life
    • Several pipe sizes and outlet types available
    • 7 in. (178) fixed tractor strainer assembly

    Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, floor drain

Technical specification
  • Unique ref.FD-390-Floor-Drain
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Floor & Area Drains
  • TypeObject (single object)
  • Date of publishing2022-06-13
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit