Publish your products
Commercial Quality Jumbo Cartridge Filter Housings in 304SS - PWHSJUMBO
Commercial Quality Jumbo Cartridge Filter Housings in 304SS - PWHSJUMBO
Commercial Quality Jumbo Cartridge Filter Housings in 304SS - PWHSJUMBO
    Watts

    Commercial Quality Jumbo Cartridge Filter Housings in 304SS - PWHSJUMBO

    PWHSJUMBO commercial quality jumbo cartridge filter housings in 304SS are designed to accept “JUMBO-SS” series cartridges for easy installation and replacement. Filter housings are constructed using 304 stainless steel and are rated for pressures to 150psi. Pipe fittings on single cartridge models are 2" MNPT with pressure gauges installed on inlet and outlet fittings. Convenient, band clamp lid closures are easy to use, safe and secure. Protective poly coat over stainless steel is standard finish.

    Specification
    • Features

      • Heavy-duty mounting legs are standard
      • Easy to install, service, and replace
      • Jumbo cartridge housings for optimal convenience and savings
      • Heavy-duty stainless steel for durability


      Keywords: 50gpd, air gap faucet, bacteria reduction, carbon block, chlorine, chromium, clear water, copper, cryptosporidium, cyst, drinking water system, entamoeba, filter, filtration, four stage, giardia, home, lcv, lead, nsf certified, odors, residential, reverse osmosis system, ro, sediment, storage tank, taste, toxoplasmosis, two stage water filtration system, under counter, voc, watts,

    Technical specification
    • Unique ref.Filter-Housings-PWHSJUMBO
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupFiltration Solutions
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit