Publish your products
LOCKSMITH™ FLL-100 Series Filox® Whole House Water Filtration Systems with Fiberglass Mineral Tank, Pipe Size 1 IN - FLL-100
LOCKSMITH™ FLL-100 Series Filox® Whole House Water Filtration Systems with Fiberglass Mineral Tank, Pipe Size 1 IN - FLL-100
    Watts

    LOCKSMITH™ FLL-100 Series Filox® Whole House Water Filtration Systems with Fiberglass Mineral Tank, Pipe Size 1 IN - FLL-100

    Watts LOCKSMITH™ FLL-100 Series  Filox® whole house water filtration systems provide a chemical‑free solution for treating common water quality issues, including red staining iron, rotten egg–smelling hydrogen sulfide, and black staining manganese. Designed for whole‑house residential applications, these systems utilize Filox media to effectively filter contaminants without the use of chemicals. Each system features a 1 IN Watts LOCKSMITH™ control valve with advanced programmable features and is paired with a standard mineral tank sized to match system capacity.

    The FLL‑100 Series supports a range of flow rates suitable for small to medium‑sized households and is available in multiple media volumes to meet varying performance requirements.

    Specification
    • Features

      • Chemical‑free whole house water filtration
      • Filox® filtration media
      • Watts LOCKSMITH™ control valve with advanced electronic programming
      • Removes red staining iron
      • Reduces hydrogen sulfide (rotten egg odor)
      • Removes black staining manganese
      • Standard mineral tank construction
      • Suitable for small to medium‑sized households
      • Available in multiple media capacities (1.0-4.0 cubic feet) and flow rate options 6 GPM-24 GPM
    Technical specification
    • Unique ref.FLL-100-backwashing-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupFiltration Solutions
    • TypeObject (single object)
    • Date of publishing2026-03-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • OmniClass Number23-21 23 31
    • OmniClass TitleResidential Water Filter System

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit