Publish your products
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
Heavy Commercial RO System - HC-80
    Watts

    Heavy Commercial RO System - HC-80

    The HC-80 Series of heavy commercial reverse osmosis systems are engineered for high-performance water purification across a wide range of industrial and municipal applications. These systems, built on a robust powder-coated frame and equipped with ultra-low energy brackish membranes housed in FRP pressure vessels, deliver efficient, high-volume filtration with flow capacities ranging from 22 to 230 gallons per minute (GPM).

    Each RO system features a multistage centrifugal pump, pre-filtration, liquid-filled pressure gauges, and low-pressure protection with microprocessor auto reset. A digital controller with customizable settings ensures precise operation, while integrated flow meters for product, reject, and recycle streams, along with real-time total dissolved solids (TDS) monitoring, provide continuous oversight of water quality.

    Designed for reliability, scalability, and ease of integration, these systems are ideal for demanding environments such as boiler feed, food and beverage processing, pharmaceutical production, hospitality, municipal water treatment, and mining operations. With advanced filtration capabilities and intelligent controls, the HC-80 Series offers a versatile solution tailored to meet the evolving needs of commercial water purification.

    Specification
    • Features

      • Low-energy membrane in 300 psi FRP high-pressure membrane housing
      • Powder-coated steel support frame
      • Multi-stage pump motor
      • Digital microprocessor-based controller with 2 line, 20 character LCD backlit display
      • Feed and permeate TDS
    Technical specification
    • Unique ref.Heavy-Commercial-RO-System-hc-80
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupFiltration Solutions
    • TypeObject (single object)
    • Date of publishing2025-11-26
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • Uniclass 2015 CodePr_60_45
    • Uniclass 2015 DescriptionWater filtration and treatment products
    • OmniClass Number23-39 41 11
    • OmniClass TitleFiltration Equipment

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit