Publish your products
Portable Hydrant Meter Backflow Preventers - 994HMB
Watts

Portable Hydrant Meter Backflow Preventers - 994HMB

Description:
Model 994HMB Portable Hydrant Meter Backflow Preventers prevent the reverse flow of polluted water from entering into the potable water supply where flow is in one direction and the possibility of cross-connections exists, such as at a fire hydrant or other non-permanent installation. It consists of a stainless steel body construction with stainless steel internal parts, meter housing, measuring element, and permanently sealed register to measure flow and protect the meter and backflow preventer from damage due to excessive flow. Series 994HMB meets AWWA C701 meter requirements and is ideal for use in existing hydrant meter hookups. Factory assembled and tested.

Specification
  • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, reduce pressure zone assembly

    Size(s):
    2 1/2 to 7NST x 3 in.

Technical specification
  • Unique ref.Portable-Hydrant-Meter-Backflow-Preventers-994HMB
  • Product familyBackflow Prevention
  • Product groupReduced Pressure Zone Assemblies
  • TypeObject (single object)
  • Date of publishing2018-10-01
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationObject
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit