Publish your products
Combination Primary and Overflow Roof Drain - RD-350
Combination Primary and Overflow Roof Drain - RD-350
Combination Primary and Overflow Roof Drain - RD-350
    Watts

    Combination Primary and Overflow Roof Drain - RD-350

    Watts RD-350 epoxy coated cast iron dual outlet roof drain/overflow with flashing clamp, integral gravel stop, 4 1/2" high internal overflow standpipe, secured ductile iron dome, and no hub outlet(s) standard. Call customer service if you need assistance with technical details.

    Specification
    • Features

      • For 2” to 10” outlet pipe sizes
      • Epoxy coated cast iron body
      • Vandal proof dome options available
      • Includes clamping flange with overflow dam

      Keywords: 3 inch no hub, 4 in no hub, 6 in no hub, combination roof drain/overflow, di cut-out overflow dome, dirt, dual outlet roof drain/overflow, epoxy-coated cast iron, filter housing, flashing clamp, flashing clamp/integral gravel stop, large area roof drain, particles, pressure reducing valve, pressure relief housing, rust, sediment, self-locking ductile iron dome, watts,green roof drain

    Technical specification
    • Unique ref.RD-350-Primary-Overflow-Roof-Drain
    • Product familyDrainage Solutions
    • Product groupRoof Drains
    • TypeObject (single object)
    • Date of publishing2024-11-01
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-39 29 11
    • OmniClass TitleWaste Water Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit