Publish your products
Advanced Rolling Door System Model 800 ADV

Advanced Rolling Door System Model 800 ADV

Wayne Dalton’s Models 800 and 800C ADV (Advanced Performance) rolling doors are three times faster than a standard rolling steel door. This high cycle door provides speed in operation as well as lasting durability to make it your top choice for an Advanced Performance door option.

The ADV system is built for enhanced productivity with less maintenance required. Our innovative springless design means there are no springs to replace, and the Variable Frequency Drive (VFD) system operates on a soft start/stop to help prevent wear and tear on the system. The direct-drive, heavy-duty gear box motor assembly requires minimum maintenance unlike conventional chain and sprocket systems. An LCD plain text readout on the control panel allows for advanced diagnostics with fast and easy set up and trouble shooting. We’ve designed the ADV system with safety in mind. Doors come standard with enhanced safety devices such as a built-in braking mechanism, wireless sensing edge and photo eyes.

Ideal applications are high cycle or high traffic areas, such as parking garages, auto dealerships, warehouses, manufacturing facilities, and airports.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width*: 20'
    • Max Height*: 20'
    • Max Steel Gauge = 16
    • Steel construction
    • Wind load ±20 psf standard; options up to ±55 psf
    • Model 800C ADV: R-value** = 7.7
    • Model 800C ADV: U-value** = 0.13
    • Opening speed: 24” per second
    • Closing speed: 12” per second
    • Control Panel: Electronic VFD Controller with microprocessor
    • 3” flat or insulated slats

    Options & Accessories

    • Flat insulated or non-insulated slat profile in a variety of gauges.
    • Vision/ventilation: 5" x 3/4" open fenestration; 5" x 3/4" acrylic vision lite.
    • Perimeter seals: surface guide weatherstrip, angled guide brush seal, exterior lintel weather seal, interior weather baffle.
    • Actuators: Loop detectors, radio control, push buttons, motion detectors and pull cords.
    • Wind load: up to ±55 psf; options available to meet up to Dade County – Florida Building Commission High Velocity Hurricane Zone.

    Operation Options

    • 220/240 VAC 1-phase
    • 230 VAC 3-phase (standard)
    • 460 VAC 3-phase
    • 575 VAC 3-phase
Technical specification
  • Unique ref.advanced-rolling-door-systems-800-adv
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit