Publish your products
Commercial Glass Aluminum Doors Model 451

Commercial Glass Aluminum Doors Model 451

Wayne Dalton’s Aluminum Full-View doors are the preferred choice when visibility and light transmission are just as important as aesthetics. These doors are weather resistant and virtually maintenance free, and are ideal for commercial applications such as auto dealerships, car washes, and restaurant patios.

With a variety of finish and glass options, our Full-View Commercial Aluminum Glass Doors help create a pleasant interior environment while offering a warm and open look from the exterior.

Model 451 is available in the Central and Eastern regions of the United States. Please see your Wayne Dalton dealer for more information.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 22’2” (6,705.6mm)
    • Max Height: 16’1” (4,902.2mm)
    • Door Assembly: Stile and rail assembly of aluminum alloy 6063-T6, 1 3/8" thick stiles and rails, joined with self tapping screws.
    • Air Infiltration: Meets IECC® requirements for air infiltration with 3rd party tested values below 0.4 cfm/ft2.
    • Rails: Top and bottom rails with 3 1/2" wide, lower intermediate rail 1 3/8", upper rail 1 5/8", minimum wall thickness 0.062".
    • Stiles: Single end stiles are 3 1/2" wide, center stile 3" wide, minimum wall thickness 0.062".
    • Springs: 10,000 cycles
    • Glazing: 1/8" (3mm) in 9 options, 1/4" (6mm) in 5 options, 1/2" (13 mm) in 4 options, 5/8" (16 mm) in 3 options.
    • Finish: Clear anodized
    • Wind Load: Provide to meet the design/performance requirements specified.
    • Lock: Interior mounted slide lock.
    • Weatherstripping: Flexible bulb-type strip at bottom section.
    • Track: Provide track as recommended by manufacturer to suit loading required and clearances available.
    • Manual Operation: Pull rope or chain hoist
    • Electric Motor: Provide UL listed electric operator, equal to Genie Commercial Operators, size and type as recommended by manufacturer to move door in either direction at not less than 2/3 foot or more than 1 foot per second.

    Door Construction

    • Commercial Aluminum Glass Doors
    • Aluminum glazing stop
    • Large glass panels allow maximum light and visibility
    • 1-3/8” thick section with special reinforcing design
    • Vinyl seal between sections
    • 2-1/4” integrated reinforcing rib on upper intermediate rail for doors 10’3” wide and over
    • Aluminum panels that match the rail color are available.
    • Flexible vinyl bottom door seal
Technical specification
  • Unique ref.commercial-aluminum-glass-doors-model-451
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2023-08-17
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit