Publish your products
Insulated Fire Rated Doors FireStar® Model 700C

Insulated Fire Rated Doors FireStar® Model 700C

Our FireStar® Model 700C Rolling Steel Insulated Fire Rated Doors provide a practical and innovative solution to safety and fire protection. Model 700C is insulated with a non-combustible mineral wool insulation that has a flame spread and smoke development of 0, further aiding in the protection of the building. FireStar® doors can be drop-tested and reset at any time by anyone, thanks to a standard auto-reset feature and feature a forward-thinking design that outperforms industry standard fire doors in all areas.

The revolutionary FireStar® design uses a patent-pending planetary gear on the drop-out mechanism ensuring years of reliable service and drop-out performance. Factory-tested and approved for a minimum of 20,000 cycles, the FireStar® door can be used and tested on a regular basis without concerns of premature failure. Our insulated fire rated doors have been tested and approved to meet the requirements of well-known agencies, such as Underwriters Laboratories and Factory Mutual, and conform to NFPA Standard 80.

We incorporate one standardized component design for all FireStar® doors regardless of size, and utilize fewer parts than other models. This helps to ensure more accurate installations and reduces the possibility of potential service calls in the future.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Height: 24’
    • Max Width: 24’
    • Max Square Footage: 324 sq. ft.
    • Insulation: R-value = 5.0; U-value = 0.2
    • Curtain: 3" insulated galvanized steel flat slats (#34 profile); 22-gauge steel front / 24-gauge steel backer
    • Finish: Primed Gray, White, Beige or Brown
    • Mounting: Face mount angle-in or angle-out; between jambs
    • Operation: Chain hoist; motor*
    • Automatic Closure: UL approved release mechanism with a 165° fusible link
    • Locking: Slide bolts on manual operation
    • Bottom bar: Galvanized steel double angle with weatherstrip and insulation
    • Guides: three angle steel; factory painted black
    • Brackets: 3/16" or 1/4" steel plates with sealed ball bearings, painted factory black
    • Counter Balance: Steel pipe, painted factory black, of adequate size to restrict a maximum deflection of .033" per linear foot. Oil tempered, 20,000 cycle helical springs
    • Governor: Viscous governor (if required); cable release engages to slow speed during automatic door closure per NFPA 80 standard
    • Hood: 24-gauge galvanized steel round hood
    • Label: Up to 4-hour Class A label in UL, ULC; up to 3-hour Class A label in FM; dependent on wall, jamb and mounting.

    *Wayne Dalton uses a calculated door section R-value for our insulated fire doors.

    Options

    • Operation: motor, motor with chain hoist, wall crank, awning crank
    • Curtain: 20, 18-gauge Steel front; 22, 20, 18-gauge stainless steel front
    • Curtain finish: G-90 galvanized bare or painted beige or gray, stainless steel #4, powder coat**
    • Locking: Slide bolts, cylinder, best lock, thumb turns
    • Vision FireLites: 5" x 3/4" FireLite fenestration with glass vision lite
    • Bottom bar: Stainless steel double angle, galvanized structural steel angle construction, sloped
    • Bottom bar finishes: Primed black finish, stainless steel #4, powder coat**, hot dipped galvanized (double angle only)
    • Bottom edge: Astragal, pneumatic or electric sensing
    • Hood: 22-gauge round or square hood finished in bare galvanized, stainless steel #4, or powder coat**
    • Guildes: Galvanized steel or stainless finished in stainless steel #4, powder coat**, hot dipped galvanized (structural steel angle only)
    • Bracket finishes: Galvanized, stainless steel #4, powder coat**
    • Perimeter seals: Angled guide brush, exterior lintel weather, flame baffle, smoke package (full perimeter seal, caulking, label)
    • Wind load: Up to +/- 55 psf; options available to meet up to Dade County - Florida Building Commission
    • Other options: Wind locks alternating or continuous with windbar, end covers, fascia, fire door release system, horns strobes, smoke detectors.

    * Contact plant for door charts or more information

    *Powder coat available in RAL or custom colors

Technical specification
  • Unique ref.commercial-fire-doors-700c
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 31 11 13
  • OmniClass TitleFire Rated Rolling Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit