Publish your products
Strutted Exterior High Speed Fabric Doors Model 883 ADV-Xtreme

Strutted Exterior High Speed Fabric Doors Model 883 ADV-Xtreme

Model 883 ADV-Xtreme

Made of a rugged fabric material, Wayne Dalton’s Model 883 ADV-Xtreme strutted high speed fabric door is designed for applications where a fast-acting exterior door is needed.

Model 883 ADV-Xtreme’s strutted design allows for quick section replacement, while reducing curtain deflection under pressure. This door is capable of withstanding pressure of up to 19.5 psf. Model 883 ADV-Xtreme is designed to be low maintenance and includes such features as breakaway impact detection and push button self-repair, along with plug and play wiring.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Features

    • Max Height: 20’
    • Max Width: 20’
    • Max Opening speed: up to 65” per second
    • Max Closing speed: up to 40” per second
    • Bottom bar break away
    • Wind load*: up to 19.5 psf
    • Curtain Material: 3 layers of PVC-coated polyester with 2 layers of polyester weave
    • Header braces: multiple braces across entire width strengthen and combat sagging
    • Hood: protection from debris and moisture
    • Wind Struts - metal struts and roller windlocks
    • Operation: direct-drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Control Panel: variable frequency drive NEMA 4X cULus listed; Onboard self-diagnostic and service reminder; Built-in padlockable fused disconnect.
    • Obstruction Safety Detection: Infrared sensors mounted in-place to the door curtain at 18" and 50"-54" from floor
    • Reversing Safety Edge: Wireless reversing edge
    • Available Supply Voltages**: 120V AC 1PH, 208V AC 1PH†, 220V AC 1PH, 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†
    • Hinged Guides: Provide easy access to maintenance

    *Wind load is the ultimate pressure tested at a door width of 20'.
    **Single phase available up to 10'x10'.
    † Requires stand-alone mounted transformer.

    Design Features

    High Performance, Low Maintenance Design

    • Standard hood blocks moisture and debris from impeding door operation
    • Springless design requires minimal interruption for maintenance
    • Direct-mounted gear drive minimizes wear and tear
    • Variable frequency drive eliminates sudden jolts from door start/stop
    • Patent-pending breakaway system design with impact detection and push button self-repair
    • Rugged Fabric Material Construction
    • Ideal for exterior door applications

    Wind Load Protection

    • Patent-pending roller windlocks on struts
    • Bottom windlocks for pressure protection

    Installer Friendly

    • Pre-assembled sub-assemblies for easier installation
    • Plug-and-play wiring reduces the need for a licensed electrician

    Applications

    • Manufacturing / Heavy Manufacturing
    • Warehouse / Distribution
    • Parking Garages
    • Auto / Transit
    • Food and Beverage

    Warranty

    Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.

    Door Options

    • 20" high vision panels spaced evenly across the width of the door
    • Multiple actuation options - push button, motion detector, radio control, key switch, pull switch, loop detector, treadle switch; wireless options available
    • Signaling devices - red/green LED warning light, horn/strobe combination, rotating warning light
    • Programmable LED Lighting Package - 3' tall light bar with red, yellow, and green lights
    • Sloped hood and non-drive end cover offer protection from debris and moisture
Technical specification
  • Unique ref.high-speed-exterior-fabric-door-883
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States