Publish your products
High Speed Interior Fabric Doors Model 881 ADV-Xtreme

High Speed Interior Fabric Doors Model 881 ADV-Xtreme

Model 881 ADV-Xtreme

Wayne Dalton’s Model 881 ADV-Xtreme interior high speed fabric door is designed to be used indoors in high traffic and environmentally controlled areas. It is ideal for distribution and manufacturing facilities that require controlled environments or where there's high traffic from forklift operation.

Model 881 ADV-Xtreme’s airtight design prevents airborne contaminants from entering the controlled and non-controlled environments and reduces air exchange to no higher than .236 cfm/sf (ASTM E-283). The door's strutless design lowers the operational noise of the door for quiet and smooth operation. Model 881 is capable of withstanding pressure of up to 7.5 psf, making it an excellent option to separate high and low pressure rooms in large facilities.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Openings: interior/interior
    • Max Height: 14’
    • Max Width: 14’
    • Max Opening speed: up to 70” per second
    • Max Closing speed: up to 40” per second
    • Certified Air Tightness : <0.236 cfm/sq ft (independently tested to ASTM E283 standard)
    • Break away self-reset
    • Wind load*: up to 7.5 psf
    • Curtain Material: 2 layers of PVC-coated polyester with 1 layer of polyester weave
    • Operation: direct-drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Control Panel: variable frequency drive NEMA 4X cULus listed; Onboard self diagnostic and servie reminder; Built-in padlockable fused disconnect
    • Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 18" and 50"-54" from floor
    • Reversing Safety Edge : Wireless reversing edge
    • Available Supply Voltages**: 120V AC 1PH, 208V AC 1PH†, 220V AC 1PH, 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†
    • Hinged Guides: provide easy access for maintenance

    *Wind load is the ultimate pressure tested at a door width of 10'.
    **Single phase available up to 10'x10' doors.
    † Requires stand-alone mounted transformer.

    Design Features

    High Performance Design

    • Strutless design lowers the operational noise of the door for quiet and smooth operation
    • Springless design requires minimal interruption for maintenance
    • Direct-mounted gear drive minimizes wear and tear
    • Variable frequency drive eliminates sudden jolts from door start/stop

    Independently-Tested Airtight Design

    • Prevents airborne contaminants from entering a controlled environment
    • Reduces air exchange to no higher than .236 cfm/sf (ASTM E-283)

    Field Repairable

    • Patent-pending breakaway system design with impact detection and push button self-repair
    • Patent-pending curtain lock makes door easy to repair in the fieldcurtain lock for interior fabric high speed doors

    Installer Friendly

    • Pre-assembled sub-assemblies for easier installation
    • Plug-and-play wiring reduces the need for a licensed electrician

    Applications

    • Manufacturing / Heavy Manufacturing
    • Warehouse / Distribution
    • Pharmaceutical
    • Cold Storage
    • Food and Beverage

    Warranty

    Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.

    Options & Accessories

    • 20" high vision panels: spaced evenly across the width of the door
    • Multiple actuation options - push button, motion detector, radio control, key switch, pull switch, loop detector, treadle switch
    • Signaling devices - red/green LED warning light, horn/strobe combination, rotating warning light
    • Stainless Steel guide, hood, motor cover, and head plates
    • Programmable LED Lighting Package - 3' tall light bar with red, yellow, and green lights
    • For food and beverage applications - an FDA-compliant fabric option is available.
Technical specification
  • Unique ref.high-speed-interior-fabric-door-881
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States