Publish your products
Strutted Interior and Exterior High Speed Fabric Doors Model 882 ADV-Xtreme

Strutted Interior and Exterior High Speed Fabric Doors Model 882 ADV-Xtreme

Model 882 ADV-Xtreme

Our Model 882 ADV-Xtreme strutted high speed fabric door is a durable door that's ideal for manufacturing, warehouse and distribution facilities. This high speed door is built to last and features fabric options for interior or exterior applications.

Model 882 ADV-Xtreme’s strutted design allows for quick section replacement, while reducing curtain deflection under pressure. This door is capable of withstanding pressure of up to 4.0 psf. It is designed to be low maintenance and includes such features as breakaway impact detection and push button self-repair, along with plug and play wiring.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Features

    • Max Height: 15’
    • Max Width: 16’
    • Max Opening speed: up to 65” per second
    • Max Closing speed: up to 40” per second
    • Break away self-reset
    • Wind load*: up to 4.0 psf
    • Wind Strut: 1" strut standard
    • Interior Application Curtain Material: 2 layers of PVC-coated polyester with 1 layer of polyester weave
    • Operation: direct-drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Hood: protection from debris and moisture
    • Control Panel: variable frequency drive NEMA 4X cULus listed; Onboard self-diagnostic and service reminder; Built-in padlockable fused disconnect
    • Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 18" and 50"-54" from floor
    • Reversing Safety Edge: Wireless reversing edge
    • Available Supply Voltages**: 120V AC 1PH, 208V AC 1PH, 220V AC 1PH, 208V AC 3PH, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH
    • Hinged Guides: Provide easy access for maintenance

    *Wind load is the ultimate pressure tested at a door width of 16'.
    **Single phase available for up to 10' doors.
    † Requires stand-alone mounted transformer.

    Design Features

    High Performance, Low Maintenance Design

    • Strutted design allows for quick section replacement while reducing curtain deflection under pressure
    • Springless design requires minimal interruption for maintenance
    • Direct-mounted gear drive minimizes wear and tear
    • Variable frequency drive eliminates sudden jolts from door start/stop
    • Patent-pending breakaway system design with impact detection and push button self-repair
    • For exterior use with optional fabric upgrade

    Installer Friendly

    • Pre-assembled sub-assemblies for easier installation
    • Plug-and-play wiring reduces the need for a licensed electrician

    Applications

    • Manufacturing / Heavy Manufacturing
    • Warehouse / Distribution
    • Food and Beverage
    • Cold Storage
    • Auto / Transit

    Warranty

    Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.

    Options & Accessories

    • 20" high vision panels spaced evenly across the width of the door
    • Multiple actuation options - push button, motion detector, radio control, key switch, pull switch, loop detector, treadle switch
    • Signaling devices - red/green LED warning light, horn/strobe combination, rotating warning light
    • Programmable LED Lighting Package - 3' tall light bar with red, yellow, and green lights.
    • Exterior/Interior application curtain material - 3 layers of PVC-coated polyester with 2 layers of polyester weave
    • For food and beverage applications - an FDA-compliant fabric option is available
    • Sloped hood and non-drive end cover offers protection from debris and moisture
Technical specification
  • Unique ref.high-speed-interior-strutted-fabric-door-882
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit