Publish your products
Insulated Sectional Steel Doors Thermospan® Model 150
Insulated Sectional Steel Doors Thermospan® Model 150

    Insulated Sectional Steel Doors Thermospan® Model 150

    Wayne Dalton’s Thermospan® Model 150 polyurethane-insulated, sectional steel door provides excellent thermal efficiency. Featuring a R-value* of 14.16, the Thermospan® Model 150 is an excellent value when thermal efficiency is important, but strength, rigidity and durability can’t be compromised.

    The Wayne Dalton Thermospan® Series doors are the only sectional doors in the industry with patented, roll-formed integral struts on each section, making them the most rigid doors available. The Thermospan® Series also has a patented manufacturing process with a polyurethane core that is continuously foamed-in-place between the outer and inner skins. An innovative thermal break keeps the interior skin at room temperature, preventing condensation and frost and helping to resist corruption.

    *Wayne Dalton uses a calculated door section R-value for insulated doors.

    BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

    Specification
    • Key Product Features

      • Max Width: 26’2”
      • Max Height: 20’1”
      • Polyurethane insulation, R-value* = 14.16
      • 1-1/2” section thickness**
      • 10,000 cycle standard spring
      • *Wayne Dalton uses a calculated door section R-value for insulated doors.

      **Thickness measured at heavy-duty end stiles

      Door Construction

      • Thermal break separates the inner and outer skins at the top and bottom so virtually no heat or cold is conducted through the section.
      • Patented foamed-in-place technology bonds the polyurethane core to hot-dipped galvanized inner and outer skins, creating a door that is significantly more efficient than conventional insulated steel doors.
      • Flush door embossed pinstriping (grooves) on the outer skin adds strength.
      • Prepainted inner and outer skins are hot-dipped galvanized steel for added corrosion-resistance.
      • Roll-formed integral struts add rigidity and strength.
      • 18-gauge “wrap-around” end caps offer interior hinge attachment surface and exterior leg for proper seal against jamb.
      • Joint seal prevents air infiltration and helps save energy.

      Options & Accessories

      • Chain hoist operation
      • Motor Operation
      • Sensing edges
      • Photo eyes
      • High cycle spring (25k, 50k, 100k)
      • 3” Track
      • Solid shafts
      • Perimeter weather seal
      • Special track designs
      • Mullions

      Impact Panel

      • Wayne Dalton’s optional Impact Section replaces the traditional bottom section on doors exposed to damage from forklifts and other warehouse traffic.
      • Reduces downtime and costly repairs
      • Impact-Resistant composite skins surround an expanded polystyrene core
      • Fully adaptable to multiple door thicknesses with hinge and section adapters to provide a superior fit
      • Available for 21" and 24" sections
      • Available from 8’2” to 16’2” wide in one-foot increments
    Technical specification
    • Unique ref.insulated-sectional-steel-door-150
    • Product familyCommercial Doors
    • Product groupSectional Doors
    • TypeObject (single object)
    • Date of publishing2023-12-08
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States