Publish your products
Commercial Wind Load Roll-Up Door Model DS-350

Commercial Wind Load Roll-Up Door Model DS-350

Our DS Series Roll-Up Sheet doors are designed to be versatile, durable and easy to operate. Each door in the DS Series is constructed of 26-gauge, galvanized steel and features automatic door stops, a steel axle to support the door curtain and counterbalance system and oil-tempered steel springs for smooth cycle performance. With a variety of colors, options and sizes to choose from, these doors will fit almost any commercial application.

The heavy-duty Commercial Wind Load Roll-Up Door Model DS-350 has statewide Florida product approval for wind load protection up to 190 mph. This door is ideal for commercial applications with openings up to 16’ wide by 16’ high. Heavy-duty 13-gauge guides attach to 8-gauge wall angles to give maximum wind load protection. Installation to masonry or steel is quick and simple with no special preparation or overhead tracks needed.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 16’
    • Max Height: 16’
    • 26-gauge steel
    • Wind load available up to ±34 psf (190 mph)

    Product Information

    • Corrugated top sheet assembly forms a strong torque cylinder for strength and easy operation, and conceals the spring mechanism.
    • Corrugated door curtain, available in round profile, is hot-dipped, galvanized 26-gauge. steel, primed then finished with high gloss silicone polyester paint.
    • Polypropylene anti-wear strips on continuous guides for sliding metal parts, providing quieter operation and longer service life.
    • Cast windlocks are riveted to curtain as required for wind load rating.
    • Axle casting assembly holds constant door tension, and allows easy adjustments. Heavy-duty steel bracket plates rigidly support axle, spring and door.
    • Drum wheel is deep-drawn galvanized steel with 1-5/16" steel bearings.
    • Bottom bar assembly includes heavy-duty steel angle, extruded aluminum bottom bar and replaceable tubular-type vinyl astragal.
    • Slide-bolt assemblies made of heavy-duty steel lock the closed door from inside at the bottom corners. For added security, both slide bolts accept padlocks. Exterior curtain lock also available.
    • Wind load door guides are formed from 13-gauge galvanized steel and install readily to masonry, concrete, or steel construction.
    • Automatic door stops prevent door from rolling up past header.
    • Tempered steel springs are engineered to counterbalance different door sizes and weights for smooth, easy operation and long service life. Both springs are clip-welded to the axle for correct location and extension.
    • Cam-action spring tensioning device allows easy adjustment of spring tension
    • Heavy-duty steel axle supports door curtain and counterbalance system.
    • Heavy-duty guide – 13-gauge galvanized G section and 8-gauge galvanized wall angle attached to wood, steel or masonry jambs
    • Locks: curtain, two-bolt double shackle or cylinder

    *Wayne Dalton uses a calculated door section R-value for insulated doors.

    Options & Accessories

    • Viewlights (non-insulated doors only) - allows occupants see outside without opening the door
    • Insulation featuring two layers of aluminum mylar film laminated to two layers of heavy-duty polyethylene air-bubble material. An R-value* of 4 helps control heat gain/loss. Includes flexible vinyl top and side draft stops as weather seals between the door and the building.
    • Electric operator kit adapts any door to motorized operation
    • Steel mounting plates provide lateral extension of jambs

    Operation Options

    • Manual lift
    • Direct-drive chain hoist for door sizes up to 12’x12’
    • 4:1 reduce-drive chain hoist available for door sizes up to 12’1”x16’0
Technical specification
  • Unique ref.roll-up-sheet-door-ds350
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-07-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit