Publish your products
Light Commercial Roll-Up Counter Door Model DS-50

Light Commercial Roll-Up Counter Door Model DS-50

Our DS Series Roll-Up Sheet doors are designed to be versatile, durable and easy to operate. Each door in the DS Series is constructed of 26-gauge, galvanized steel and features automatic door stops, a steel axle to support the door curtain and counterbalance system and oil-tempered steel springs for smooth cycle performance. With a variety of colors, options and sizes to choose from, these doors will fit almost any commercial application.

Model DS-50 light commercial roll-up counter door is ideal for buildings with openings up to 12’ wide by 6’ high. Extruded aluminum guides allow for easy installation to masonry or steel with no special preparation or overhead tracks needed.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 12’
    • Max Height: 6’
    • 26-gauge galvanized steel
    • Manual lift operation
    • Slide bolt or curtain lock

    Product Information

    • Curtains are available in a round profile. The continuous curtains are made from hot-dipped galvanized steel, and then finished with silicone polyester paint for beauty and durability.
    • Stepped rings allow tight, uniform curtain wrap and minimize headroom requirements
    • Steel slide-bolt assemblies at each inside bottom corner secure the shutter in its fully closed position. Both slide-bolts also accept padlocks. A sliding mini curtain lock also is available for securing the shutter from outside.
    • Oil-tempered steel spring is engineered to counterbalance different door sizes and weights for smooth, easy operations
Technical specification
  • Unique ref.roll-up-sheet-door-ds50
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-07-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit