Publish your products
High Cycle Rolling Service Doors Model 800 HC

High Cycle Rolling Service Doors Model 800 HC

Models 800 HC and 800C HC offer the safety and security of a rolling service ‭door, but with the added benefit of a cycle life 25 times our standard service ‭door and the ease of maintenance that comes with the innovative springless ‭design. With a 500,000 cycle life, Models 800 HC and 800C HC are ideally suited for ‭applications requiring a strong and durable rolling service door. These doors ‭also offer a variety of insulation, air flow and weather seal options.‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬‬

These doors come standard ‭with enhanced safety devices such as the built-in ‭braking mechanism that prevents uncontrolled ‭curtain travel and photoelectric safety sensors ‭that provide obstruction monitoring during door ‭operation to help prevent injury and damage. An ‭innovative springless design creates a door ‭without a single spring to replace for lower ‭maintenance in the field and long-lasting ‭durability.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width*: 20’
    • Max Height*: 20’
    • Max Steel Gauge = 18
    • Steel, aluminum or stainless steel construction
    • Heavy-duty 3” flat slats
    • Wind load: ± 20 psf standard
    • Model 800C HC: R-value** = 7.7; U-value*: .13"‬‬‬

    Common Applications

    • Warehouse and Industrial spaces
    • Manufacturing facilities
    • Parking Garages

    *Maximum height and maximum width are independent of each other and may vary based on slat profile, material and gauge.

    **Wayne Dalton uses a calculated door section R-value and U-value for our insulated doors.

    Options & Accessories

    • Curtain: steel, stainless steel, aluminum
    • Perimeter seals: guide weatherstrip, guide brush seal, exterior lintel seal, interior baffle
    • Actuators: extra set of photo eyes, sensing edge, push buttons, loop detectors, radio control, motion detector, fixed or dual frequency receivers, transmitters
    • Fascia, back hood
    • Sloped hood, sloped bottom bar
    • Vision options: 5” x ¾” open fenestration or acrylic vision lites

    Operation Options

    • 220/240 VAC 1-phase
    • 230 VAC 3-phase (standard)
    • 460 VAC 3-phase
    • 575 VAC 3-phase
Technical specification
  • Unique ref.rolling-service-door-800-hc
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit