Publish your products
Rolling Steel Fire Doors FireStar® Model 700

Rolling Steel Fire Doors FireStar® Model 700

Our FireStar® Model 700 Rolling Steel Fire Doors provide a practical and innovative solution to safety and fire protection. FireStar® doors can be drop-tested and reset at any time by anyone, thanks to a standard auto-reset feature. This rolling steel fire door features a forward-thinking design that outperforms industry standard fire doors in all areas, including auto-reset testing capability; smooth, quiet operation; and reliable, long-lasting performance.

The revolutionary FireStar® design uses a patent-pending planetary gear on the drop-out mechanism ensuring years of reliable service and drop-out performance. Factory-tested and approved for a minimum of 20,000 cycles, the FireStar® door can be used and tested on a regular basis without concerns of premature failure. Our rolling steel fire doors have been tested and approved to meet the requirements of well-known agencies, such as Underwriters Laboratories and Factory Mutual, and conform to NFPA Standard 80.

We incorporate one standardized component design for all FireStar®* doors regardless of size, and utilize fewer parts than other models. This helps to ensure more accurate installations and reduces the possibility of potential service calls in the future.

*Doors up to 24’x24’

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Height: 24’ (7,315.2 mm)
    • Max Width: 24’ (7,7315.2 mm)
    • Max Square Foot: 324 sq. ft.
    • Material: Galvanized or Stainless Steel
    • Curtain: Interlocking roll-formed slats with alternate slats fitted with metal endlocks / windlocks
    • Operation: Lift-up standard. Chain hoist included on sizes that require it
    • Bottom Bar: Two equal angles, 0.121" min thickness, to stiffen curtain
    • Brackets: Enclose ends of coil and provide support for counterbalance pipe at each end. Fabricate of steel plates with permanently sealed ball bearing
    • Counter Balance: Curtain to be correctly balanced by helical springs, oil tempered torsion type. Cast iron barrel plugs will be used to anchor springs to tension shaft and pipe 20,000 cycle
    • Hood: Minimum 24-gauge galvanized or stainless steel hood fabricated of sheet metal, flanged at top for attachment to header and flanged at bottom to provide lonitudinal stiffness
    • Finish: Rust inhibitive primer or non-galvanized surfaces and operating mechanisms. Guides and brackets will be coated with a flat black prime paint.
    • Operator Options: Chain Hoist with gear drive reduction, wall crank box, motor operation, motor operation with electrical sensing edge, motor operation with pneumatic sensing edge
    • Release Mechanism: FireStar release mechanism standard on doors up to 24' x 24'
    • Mounting: Structural drive, drywall over wood stud jamb, drywall over 16-gauge steel stud jamb.

    *Maximum height and maximum width are independent of each other and may vary based on slat profile, material and gauge.

    FireStar Door Control Devices

    Chain hoist, motor and crank operation

    • Revolutionary fire door control device utilizing a patented planetary gear arrangement to disconnect the operator and drop the door in the event of a fire
    • Easy drop test and reset a fire door without resetting spring tension and rerouting cables.

    Lift up operation

    • Revolutionary fire door control device utilizing a clutch plates and unique counterbalance technology to drop the door in the event of a fire.

    Slat Profiles

    No. 2 - Standard: Curved-faced single crown slat. Available: Up to 20-gauge steel Up to 20-gauge stainless steel Pitch: 1.9'

    No. 4 - Standard: Curved-faced single crown slat. Available: Up to 18-gauge steel Up to 20-gauge stainless steel Pitch: 2.8'

    No. 14 - Standard: Flat-faced slat. Available: Up to 18-gauge steel Up to 18-gauge stainless steel Pitch: 2.45'

    No. 17 - Standard: Flat-faced slat. Available: Up to 20-gauge steel Up to 20-gauge stainless steel Pitch: 1.6'

    Warranty: 2 year limited

Technical specification
  • Unique ref.rolling-steel-fire-doors-firestar-model-700
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 31 11 13
  • OmniClass TitleFire Rated Rolling Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit