Publish your products
Sectional Steel Doors Model CX-24

Sectional Steel Doors Model CX-24

Wayne Dalton Models CX-24 & C-24 provide high strength at an excellent value and features 24-gauge steel sections available in a variety of sizes and configurations. Optional insulation consists of 1-5/16" expanded polystyrene which provides an R-value* of up to 7.64 and a U-value as low as 0.13.

Model CX-24 utilizes tongue-and-groove construction with self-forming rivets clinched to face and rails for superior stability throughout the door. Polylaminate and steel backers are available to ensure the CX-24 is well suited for a wide-range of commercial applications and a ribbed surface for additional strength.

Model C-24’s unique 2” x 3” box-stile design, plus tongue-and-groove construction, adds vertical stability and strength. Stiles are continuously-bonded to the skin surface with high-strength adhesive. Wind load applications only.

*Wayne Dalton uses a calculated door section R-value for insulated doors.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 30’2”
    • Max Height: 22’1”
    • 24-gauge steel construction
    • Optional polystyrene insulation, R-value*=7.64
    • 10,000 cycle standard spring
    • Tongue-and-groove joint profile

    *Wayne Dalton uses a calculated door section R-Value for insulated doors.

    Options & Accessories

    • Chain hoist operation
    • Motor operation
    • High cycle springs (25k, 50k, 100k)
    • 3” track option
    • Solid shafts
    • Perimeter weather seal
    • Broken cable devices
    • Sensing edges
    • Photo eyes
    • Special track designs
    • Mullions

    Simple Install System (C-24)

    • This option is a time-saving, easy-to-install track and hardware system, perfect for warehouse applications.
    • Components include: one-piece vertical lift track and simplified hardware
    • Available only for nominal and 24-gauge commercial sectional steel doors
    • Maximum size is 10’2” x 10’1” with a vertical lift track only
    • Requires a 10-door minimum order offers a price deduction

    Impact Panel (C-24)

    • Wayne Dalton’s optional Impact Section replaces the traditional bottom section on doors exposed to damage from forklifts and other warehouse traffic.
    • Reduces downtime and costly repairs
    • Impact-Resistant composite skins surround an expanded polystyrene core
    • Fully adaptable to multiple door thicknesses with hinge and section adapters to provide a superior fit
    • Available for 21" and 24" sections
    • Available from 8’2” to 16’2” wide in one-foot increments
Technical specification
  • Unique ref.sectional-steel-door-cx-24
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2024-01-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit