Publish your products
Sectional Steel Doors Model 216

Sectional Steel Doors Model 216

Wayne Dalton’s Model 216 is a tough commercial sectional door built to withstand severe weather and harsh conditions while also providing your building with added safety and security. Whether subjected to severe weather, rough use or security hazards, Model 216 is engineered to perform and stand the test of time.

Model 216’s sections are made of industrial-grade, 16-gauge hot-dipped galvanized steel with heavy-duty vertical stiles for quick and secure hinge installation. For even more strength, we’ve reinforced the bottom section of this door with a flexible bulb shaped vinyl astragal held in place by a continuous roll-formed steel retainer. Optional insulation consists of 1-9/16" expanded polystyrene which provides an R-value* of up to 7.64 and a U-value as low as 0.13.

*Wayne Dalton uses a calculated door section R-value for insulated doors.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 28’2”
    • Max Height: 18’1”
    • 16-gauge exterior steel
    • Optional polystyrene insulation, R-value* = 7.64
    • 10,000 cycle standard spring
    • Shiplap joint profile

    *Wayne Dalton uses a calculated door section R-value for insulated doors.

    Door Construction

    • Optional polystyrene insulation sealed between the door panel and embossed steel backing helps cut heating/cooling costs.
    • Flush profile with shiplap joint
Technical specification
  • Unique ref.sectional-steel-doors-model-216
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2024-01-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit