Publish your products
Premium Coastal: Direct-set Window

Premium Coastal: Direct-set Window

Your home should be as flawlessly suited to your tastes as the coastal landscape surrounding it. Choose among limitless sizes, shapes and styles — as well as finishes, colors and materials — to create a specialty shape window perfect for you. With the same energy efficiency and durability you expect from Weather Shield products — it’s the perfect solution.

  • Style: The structural integrity and protection you need with the design flexibility and style you can’t live without.
  • Configuration: Satisfy your creative urges with a wide range of windows shapes and sizes, hand crafted to perfectly suit your space.
  • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
  • Operation: Fixed pane design with rectangular units available up to 70 sq. feet of glass.
  • Materials: Impact-resistant glass with aluminum-clad exteriors and rich, solid wood interiors in a variety of species and finishes.
  • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
Specification
  • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

Technical specification
  • Unique ref.PremiumCoastalDirectSetWindow
  • Product familyPremium Coastal
  • Product groupWeather Shield Premium Coastal
  • TypeObject (single object)
  • Date of publishing2020-10-14
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Fixed Frame Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameFixed windows
  • UNSPSC code30171609
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 52 13
  • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
United States