Publish your products
Premium Series: Double Hung Window
Premium Series: Double Hung Window
Premium Series: Double Hung Window
Premium Series: Double Hung Window

    Premium Series: Double Hung Window

    Our double hung windows represent a one-of-a-kind approach to a popular choice in home design. With the versatility to open from the top or bottom, a breath of fresh air is never out of reach. From robust ventilation to energy efficiency and ease of use, double hung windows are a timeless classic.

    • Style: Traditional aesthetics built to the highest performance standards.  Butt jointed cladding accurately mimics traditional wood windows.
    • Configuration: Available in a variety of operating sizes up to 60" x 120".
    • Low Maintenance:  Commercial grade premium AAMA 2605 paint that resists fading and chalking. Extruded aluminum resists dents, dings and scratches and is backed by Weather Shield’s 20-year limited warranty.
    • Operation: The single dual action lock allows the sash to be unlocked and tilted easily with one hand – so you can save your energy for the thing that really matter.
    • Materials: With concealed tilt release latches nothing comes between you and the view. Recessed into the lock rail, this design element leaves the sash clear of all visible latch hardware.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumSeriesDoubleHungWindow
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Double Hung Windows
    • IFC classificationWindow
    • UNSPSC nameDouble hung windows
    • UNSPSC code30171604
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 13 17
    • OmniClass TitleMetal Double Hung Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit