Publish your products
Premium Coastal: Double Hung Window
Premium Coastal: Double Hung Window
Premium Coastal: Double Hung Window
Premium Coastal: Double Hung Window

    Premium Coastal: Double Hung Window

    With the versatility to open from the top or bottom, our double hung windows ensure nothing ever stands between you and an inviting breeze. This design also offers robust ventilation, energy efficiency and ease of use—making it an instant classic.

    • Style: Traditional aesthetics built to the highest performance standards. Butt jointed cladding accurately mimics traditional wood windows.
    • Configuration: Available in a variety of operating sizes up to 60" x 120".
    • Low Maintenance: Commercial grade premium AAMA 2605 paint that resists fading and chalking. Extruded aluminum resists dents, dings and scratches and is backed by Weather Shield’s 20-year limited warranty.
    • Operation: The single dual action lock allows the sash to be unlocked and tilted easily with one hand – so you can save your energy for the thing that really matter.
    • Materials: Keep your coastal view unobstructed with concealed tilt release latches that are recessed into the lock rail, leaving the sash clear of all visible latch hardware.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumCoastalDoubleHungWindow
    • Product familyPremium Coastal
    • Product groupWeather Shield Premium Coastal
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Double Hung Windows
    • IFC classificationWindow
    • UNSPSC nameDouble hung windows
    • UNSPSC code30171604
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 13 17
    • OmniClass TitleMetal Double Hung Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit