Publish your products
Premium Series: Awning Window

Premium Series: Awning Window

Awning windows are a great choice for creating imaginative, contemporary designs that let you control ventilation. Hinged to swing out from the bottom, they’re an ideal component for finishing dramatic and functional expanses of glass.

  • Style:  Tricore™ Frame Technology features extruded aluminum exterior cladding that’s easy to maintain and stands up to the harshest elements.
  • Configuration: Available in a variety of operating sizes up to 60" x 60".
  • Low Maintenance: Commercial grade premium AAMA 2605 paint that resists fading and chalking. Extruded aluminum resists dents, dings and scratches and is backed by Weather Shield’s 20-year limited warranty.
  • Operation: Awning windows open outward with a top hinge.
  • Materials: Stainless steel hinge arms are designed to resist rust and corrosion to provide a lifetime of smooth operation. The heavy gauge steel also provides superior strength and stability to keep open windows securely in position.
  • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
Specification
  • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

Technical specification
  • Unique ref.PremiumSeriesAwningWindow
  • Product familyPremium Series
  • Product groupWeather Shield Premium Series
  • TypeObject (single object)
  • Date of publishing2020-10-14
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Awning Window
  • IFC classificationWindow
  • UNSPSC nameProjected windows
  • UNSPSC code30171612
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 52 13
  • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
  • OmniClass Number23-17 13 15 21
  • OmniClass TitleWood Awning Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
United States