Publish your products
Premium Series: Casement Window

Premium Series: Casement Window

Our casement windows are a marriage of great looks and uncompromising performance. Hinged on the side to open with a hand crank, casements are a flexible option for use alone, in series, or in combination with awning or specialty shape windows.

  • Style: Tricore™ Frame Technology features extruded aluminum exterior cladding that’s easy to maintain and stands up to the harshest elements.
  • Configuration: High-performance sizes that are available as large as 42" x 96" and feature a minimum performance rating of LC-55.
  • Low Maintenance: Commercial grade premium AAMA 2605 paint that resists fading and chalking. Extruded aluminum resists dents, dings and scratches and is backed by Weather Shield’s 20-year limited warranty.
  • Operation: Hinged on the side to open with a hand crank or push-out, casements are a flexible option for use alone, in series, or in combination.
  • Materials: The concealed lock system provides a clean appearance with a single lever lock that engages all lock points on the sash.
  • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
Specification
  • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

Technical specification
  • Unique ref.PremiumSeriesCasementWindow
  • Product familyPremium Series
  • Product groupWeather Shield Premium Series
  • TypeObject (single object)
  • Date of publishing2020-10-14
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameCasement windows
  • UNSPSC code30171606
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 52 13
  • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
  • OmniClass Number23-17 13 15 23
  • OmniClass TitleWood Casement Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
United States